bq2084 Evaluation Software for Windows Status: ACTIVE

EV2300-084


      
         
  EV2300-084
Namebq2084 Evaluation Software for Windows
StatusACTIVE
Price (US$)Free 
Order Options


Product Information

Description

The Evaluation Software (EVSW) is a Windows application that works in conjunction with the bq2084 Evaluation Module (EVM). Also required, is the EV2300 USB interface board. This program provides a comprensive set of tools to allow easy evaluation of the bq2084 advanced gas gauge.

Features

  • Runs on Windows XP/2000/98/ME
  • SBS registers may be selectively scanned and logged
  • Data Flash constants may be edited on screen and saved to a file
  • Calibration screen provides fast and accurate calibration

What's Included

Order Options

 EV2300-084
Name bq2084 Evaluation Software for Windows
Status  ACTIVE 
Price (US$) Free 
 

    
Related Devices
Part# Name Product Family
BQ2084 SBS Compliant Gas Gauge For Use With The bq29312 Battery Management 
BQ29312 Two, Three and Four Cell Lithium or Lithium-Polymer Battery Protection AFE Battery Management 

Support and Community

Customer Tags Help

Most Popular Tags for EV2300-084:

View All Tags

Other Support