USB-Based PC Interface Board for Battery Fuel Gauge Evaluation Status: ACTIVE

EV2300


      
         
Getting Started Documentation   EV2300 Evaluation Module Interface Board User's Guide (Rev. A) (PDF 537 KB) 7122 views
10 Feb 2005 

  EV2300
NameUSB-Based PC Interface Board for Battery Fuel Gauge Evaluation
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description


View  View EV2300 Graphic

The EV2300 is a USB-based interface board for a PC that can be used to evaluate battery fuel gauge circuits designed with Texas Instruments' ICs. The EV2300 has connections on it for a USB cable and also accepts inputs from a battery fuel gauge circuit's communication port (SMBus or HDQ). By running the appropriate PC software for the corresponging fuel gauge IC, the EV2300 interface board allows the user to evaluate the battery fuel gauge circuit.

Features

  • USB-based interface board for evaluation of battery fuel gauge circuits developed with fuel gauge ICs using the HDQ and SMBus communication protocol
  • Provides interface between intelligent battery circuit and a Windows-based PC
  • Connects to the USB port of a PC
  • Allows for on screen display and programming of gas gauge register functions when used with the appropriate PC software

Support Software

Compatibility Issues

Important Notice on EV2300

The outer labeling on many EV2300 USB PC interface boxes in certain instances may be incorrect. Note the correct markings by clicking on this information link or by downloading document SLUL023.

Order Options

 EV2300
Name USB-Based PC Interface Board for Battery Fuel Gauge Evaluation
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact TI

Asia:
Contact Distributor

Europe:
Contact TI

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for EV2300 Help

Datasheet

User Guides

Errata

    
Related Devices
Part# Name Product Family
BQ2084-V143 SBS v1.1 Compliant Gas Gauge for use with the BQ29312A Battery Management 
BQ27000 Single-Cell Li-Ion and Li-Pol Battery Gas Gauge IC Battery Management 
BQ27010 Li-Ion AND Li-Pol Battery Gas Gauge IC for Portable Applications (bqJUNIOR) Battery Management 
BQ27200 Single-Cell Li-Ion and Li-Pol Battery Gas Gauge IC with I2C Interface Battery Management 
BQ27210 Li-Ion and Li-Pol Battery Gas Gauge IC for Portable Applications (bqJUNIOR) Battery Management 
SN74LVC1G126 Single Bus Buffer Gate With 3-State Outputs Little Logic 
TPS77033 Single Output LDO, 50mA, Fixed(3.3V), Low Quiescent Current Linear Regulators 
TUSB3210 Universal Serial Bus General-Purpose Device Controller USB 

Support and Community

Customer Tags Help

Most Popular Tags for EV2300:

View All Tags

Other Support