MSP430 USB Stick Development Tool Status: ACTIVE

EZ430-F2013

      
         
Getting Started Documentation   eZ430-F2013 Development Tool User's Guide (Rev. B) (PDF 1277 KB) 39242 views
13 Dec 2006 

  EZ430-F2013
NameMSP430 USB Stick Development Tool
StatusACTIVE
Price (US$)$20.00 
Host  PC 
OS  Microsoft Windows 2000/XP 
Version Date  1/31/2006 
Order Options


Product Information

Description


View  View Image

The eZ430-F2013 is a complete MSP430 development tool including all the hardware and software to evaluate the MSP430F2013 and develop a complete project in a convenient USB stick form factor. The eZ430-F2013 supports the Code Composer Essentials and IAR Embedded Workbench Integrated Development Environments to provide full emulation with the option of designing with a stand-alone system or detaching the removable target board to integrate into an existing design. The USB port provides enough power to operate the ultra-low-power MSP430 so no external power supply is required.

Features

  • eZ430-F2013 development tool including a USB debugging interface and detachable MSP430F2013 target board
  • eZ430-F2013 target board
    • LED indicator
    • 14 user accessible pins
  • eZ430 debugging and programming interface
    • Supports development with all 2xx Spy Bi-Wire devices (MSP430F20xx, F21x2, F22xx)
    • Supports eZ430-T2012 and eZ430-RF2500T target boards
  • Removable USB stick enclosure
  • Includes IAR Kickstart and Code Compose Essentials Core Edition which include an assembler, linker, source-level debugger and limited C-compiler
  • Full documentation on CD-ROM

Order Options

 EZ430-F2013
Name MSP430 USB Stick Development Tool
Status  ACTIVE 
Price (US$) $20.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for EZ430-F2013 Help

Datasheet

User Guides

More Literature

    
Related Tools
Name Part# Company Tool Type
Code Composer Essentials Professional v3.1 SR1 - Unrestricted IDE MSP-CCE430PRO Texas Instruments Compilers/Assemblers/Linkers 
Code Composer Essentials v3.1 SR1- Free 16KB IDE MSP-CCE430 Texas Instruments Compilers/Assemblers/Linkers 
MSP430 2.4-GHz Wireless Target Board EZ430-RF2500T Texas Instruments Development Boards/EVMs 
MSP430 Solar Energy Harvesting Development Tool EZ430-RF2500-SEH Texas Instruments Development Boards/EVMs 
MSP430 USB Stick F2012 Board EZ430-T2012 Texas Instruments Development Boards/EVMs 
MSP430 Wireless Development Tool EZ430-RF2500 Texas Instruments Development Boards/EVMs 
Z-Accel Demonstration Kit EZ430-RF2480 Texas Instruments Development Boards/EVMs 
IAR Embedded Workbench KickStart - Free IDE IAR-KICKSTART Texas Instruments Development Platforms 
Related Devices
Part# Name Product Family
MSP430F2001 16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator MSP430 16-bit Ultra-Low Power MCUs 
MSP430F2002 16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, 10-Bit SAR A/D, USI for SPI/I2C MSP430 16-bit Ultra-Low Power MCUs 
MSP430F2003 16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C MSP430 16-bit Ultra-Low Power MCUs 
MSP430F2011 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, Comparator MSP430 16-bit Ultra-Low Power MCUs 
MSP430F2012 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 10-Bit SAR A/D, USI for SPI/I2C MSP430 16-bit Ultra-Low Power MCUs 
MSP430F2013 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C MSP430 16-bit Ultra-Low Power MCUs 

Support and Community

Customer Tags Help

Most Popular Tags for EZ430-F2013:

View All Tags

Other Support