|
|
Product InformationDescriptionThe eZ430-RF2480 Demo Kit* is a complete USB-based MSP430 wireless demonstration tool providing all the hardware and software to evaluate the CC2480 2.4GHz ZigBee network processor and the MSP430F2274 microcontroller. Our demonstration kit has everything needed to understand and fully evaluate the capabilities of CC2480 in a short amount of time with minimal effort. The eZ430-RF2480 Demo Kit utilizes a free Kickstart version of the IAR Embedded Workbench Integrated Development Environment (IDE) to write, download, and debug your application. The debugger is unobtrusive allowing the user to run an application at full speed with both hardware breakpoints and single stepping available while consuming no extra hardware resources. eZ430-RF2480 Demonstration Kit features: Features
* eZ430-RF2480 Demo Kit was formerly called eZ430-RFZACC06 Demo Kit. Order Options
Technical Documents
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| MSP430 Solar Energy Harvesting Development Tool | EZ430-RF2500-SEH | Texas Instruments | Development Boards/EVMs |
| MSP430 Wireless Development Tool | EZ430-RF2500 | Texas Instruments | Development Boards/EVMs |
| Related Devices | |||
| Part# | Name | Product Family | |
| CC2480A1 | Z-Accel 2.4 GHz ZigBee Processor (formerly CCZACC06A1) | Low Power RF Protocols | |
| MSP430F2274 | 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM | MSP430 16-bit Ultra-Low Power MCUs | |
Most Popular Tags for EZ430-RF2480: