MSP430 Solar Energy Harvesting Development Tool Status: ACTIVE

EZ430-RF2500-SEH


      
         
Getting Started Documentation   eZ430-RF2500-SEH Development Tool User Guide (Rev. A) (PDF 1324 KB) 8742 views
11 Mar 2009 

  EZ430-RF2500-SEH
NameMSP430 Solar Energy Harvesting Development Tool
StatusACTIVE
Price (US$)$149.00 
Host  PC 
OS  Microsoft Windows XP, Vista (32-bit) 
Current Version  v1.0 
Version Date  19-JAN-2009 
Order Options


Product Information

Description


View  View Image

The eZ430-RF2500-SEH is a complete Solar Energy Harvesting development kit to help create a perpetually powered wireless sensor network based on the ultra-low-power MSP430 microcontroller.

The Solar Energy Harvester module includes a high-efficiency solar (2.25x2.25”) panel optimized for operating indoors under low-intensity fluorescent lights, which provides enough power to run a wireless sensor application with no additional batteries. Inputs are also available for external energy harvesters such as thermal, piezoelectric, or another solar panel.

The system also manages and stores additional energy in a pair of thin-film rechargeable EnerChips from Cymbet which are capable of delivering enough power for 400+ transmissions. The EnerChips act as an energy buffer that stores the energy while the application is sleeping and has light available to harvest. The batteries are environmentally friendly and can be recharged thousands of times. They also have a very low self discharge, which is vital for a no-power, energy harvesting system.

The eZ430-RF2500 is used to run the energy harvesting application. It is a complete USB-based MSP430 wireless development tool and provides all the hardware and software necessary to use the MSP430F2274 microcontroller and CC2500 2.4-GHz wireless transceiver. It includes a USB debugging interface that allows for real-time, in-system debugging and programming for the MSP430, and it is also the interface to transfer data to a PC from your wireless system.

The integrated temperature and RF signal strength indicators can be used to monitor the environment, and many external sensors can be used to collect additional data.

The eZ430-RF2500-SEH Sensor Monitor is a complete open source application that includes an example energy-aware project to test your hardware and may be used as a framework for your energy harvesting project. Firmware is provided for the MSP430 as well as a PC demo application to display the data samples from your wireless network.

Features

  • Efficient solar energy harvesting module for the eZ430-RF2500
  • Battery-less operation
  • Works in low ambient light
  • 400+ transmissions in dark
  • Adaptable to any RF network or sensor input
  • Inputs available for external harvesters (thermal, piezo, 2nd solar panel, etc.)
  • USB debugging and programming interface with application backchannel to PC
  • 18 available analog and communications input/output pins
  • Highly integrated, ultra-low-power MSP430 MCU with 16-MHz performance
  • Two green and red LEDs for visual feedback
  • Interruptible push button for user feedback
What's Included
  • Two eZ430-RF2500T wireless target boards
  • One eZ430-RF USB debugging interface
  • One AAA battery pack with expansion board (batteries included)
  • One SEH-01 Solar Energy Harvester Board
  • One MSP430 Development Tool CD containing documentation and development software:
    • eZ430-RF2500-SEH Demo and Source Code, SLAC219
    • eZ430-RF2500-SEH Development Tool User's Guide, SLAU273
    • eZ430-RF2500 Development Tool User's Guide, SLAU227
    • MSP430x2xx Family User's Guide, SLAU144
    • Code Composer Essentials v3.1 Core Edition, SLAC063

What's Included

Support Software

Order Options

 EZ430-RF2500-SEH
Name MSP430 Solar Energy Harvesting Development Tool
Status  ACTIVE 
Price (US$) $149.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for EZ430-RF2500-SEH Help

User Guides

White Papers

More Literature

    
Related Software
Name Part# Company Software Type
SimpliciTI Compliant Protocol Stack SIMPLICITI Texas Instruments Application Software 
Related Tools
Name Part# Company Tool Type
Code Composer Essentials Professional v3.1 SR1 - Unrestricted IDE MSP-CCE430PRO Texas Instruments Compilers/Assemblers/Linkers 
Code Composer Essentials v3.1 SR1- Free 16KB IDE MSP-CCE430 Texas Instruments Compilers/Assemblers/Linkers 
MSP430 2.4-GHz Wireless Target Board EZ430-RF2500T Texas Instruments Development Boards/EVMs 
MSP430 Wireless Development Tool EZ430-RF2500 Texas Instruments Development Boards/EVMs 
Z-Accel Demonstration Kit EZ430-RF2480 Texas Instruments Development Boards/EVMs 
SmartRF Studio SMARTRFTM-STUDIO Texas Instruments Software Tools 
Related Devices
Part# Name Product Family
CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B Low Power RF ICs 
MSP430F2232 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2234 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2252 16-bit Ultra-Low-Power Microcontroller, 16kB Flash, 512B RAM MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2254 16-bit Ultra-Low-Power Microcontroller, 16kB Flash, 512B RAM MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2272 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2274 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2274-EP 16-bit Ultra-Low-Power Micro controller, 32kB Flash, 1K RAM MSP430™16-bit Ultra-Low Power MCUs 

Support and Community

Customer Tags Help

Most Popular Tags for EZ430-RF2500-SEH:

View All Tags

Other Support