MSP430 Wireless Development Tool Status: ACTIVE

EZ430-RF2500


      
         
Getting Started Documentation   eZ430-RF2500 Development Tool User's Guide (Rev. E) (PDF 1727 KB) 48009 views
02 Apr 2009 

  EZ430-RF2500
NameMSP430 Wireless Development Tool
StatusACTIVE
Price (US$)$49.00 
Host  PC 
OS  Win XP 
Current Version  1.0 
Version Date  Sep. 4, 2007 
Order Options


Product Information

Description


View  View eZ430-RF2500

The eZ430-RF2500 is a complete wireless development tool for the MSP430 and CC2500 that includes all the hardware and software required to develop an entire wireless project with the MSP430 in a convenient USB stick. The tool includes a USB-powered emulator to program and debug your application in-system and two 2.4-GHz wireless target boards featuring the highly integrated MSP430F2274 ultra-low-power MCU. Projects may be developed and instantly deployed using the included battery expansion board and AAA batteries. All the required software is included such as a complete Integrated Development Environment and SimpliciTI, a propriety low-power star network stack, enabling robust wireless networks out of the box. The eZ430-RF2500 uses the MSP430F22x4 which combines 16-MIPS performance with a 200-ksps 10-bit ADC and 2 op-amps and is paired with the CC2500 multi-channel RF transceiver designed for low-power wireless applications.

The eZ430-RF emulator interface may be used with any Spy Bi-Wire enabled MSP430, such as the F22xx and F20xx series, and is fully compatible with the eZ430-F2013 and eZ430-T2012 target boards. The emulator interface can be used to download and debug your target applications, and can transmit serial data to your PC while in or out of a debug session.

Features

  • CC2500 – 2.4 GHz, ISM band multi-channel low power transceiver
  • 2 LEDs
  • 1 pushbutton
  • Supports development with all 2xx Spy Bi-Wire devices (MSP430F20xx, F21x2 & F22xx)
  • Supports MSP430 Application UART allowing serial communication to PC
  • Supports eZ430-T2012 and eZ430-RF2500T target boards
  • Removable USB stick enclosure
  • SimpliciTI, low power network stack
  • Example wireless sensor network project measuring temperature, voltage and signal strength

What's Included

Support Software

Order Options

 EZ430-RF2500
Name MSP430 Wireless Development Tool
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for EZ430-RF2500 Help

Datasheet

Application Notes

User Guides

More Literature

    
Related Software
Name Part# Company Software Type
SimpliciTI Compliant Protocol Stack SIMPLICITI Texas Instruments Application Software 
Related Tools
Name Part# Company Tool Type
Code Composer Essentials Professional v3.1 SR1 - Unrestricted IDE MSP-CCE430PRO Texas Instruments Compilers/Assemblers/Linkers 
Code Composer Essentials v3.1 SR1- Free 16KB IDE MSP-CCE430 Texas Instruments Compilers/Assemblers/Linkers 
MSP430 2.4-GHz Wireless Target Board EZ430-RF2500T Texas Instruments Development Boards/EVMs 
MSP430 Solar Energy Harvesting Development Tool EZ430-RF2500-SEH Texas Instruments Development Boards/EVMs 
MSP430 USB Stick Development Tool EZ430-F2013 Texas Instruments Development Boards/EVMs 
MSP430 USB Stick F2012 Board EZ430-T2012 Texas Instruments Development Boards/EVMs 
TPS62260LED-338 Evaluation Module TPS62260LED-338 Texas Instruments Development Boards/EVMs 
Z-Accel Demonstration Kit EZ430-RF2480 Texas Instruments Development Boards/EVMs 
MSP430 868/915MHZ Wireless Target Board MSP430-3P-AWGH-AMB8423-DEVBD Amber Wireless GmbH Development Boards/EVMs 
IAR Embedded Workbench KickStart - Free IDE IAR-KICKSTART Texas Instruments Development Platforms 
SmartRF Studio SMARTRFTM-STUDIO Texas Instruments Software Tools 
Related Devices
Part# Name Product Family
CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B Low Power RF ICs 
MSP430F2001 16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2002 16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, 10-Bit SAR A/D, USI for SPI/I2C MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2003 16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2112 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 256B RAM, 10 bit ADC, 1 USCI MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2122 16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 512B RAM, 10 bit ADC, 1 USCI MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2132 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM, 10 bit ADC, 1 USCI MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2232 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2234 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2252 16-bit Ultra-Low-Power Microcontroller, 16kB Flash, 512B RAM MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2254 16-bit Ultra-Low-Power Microcontroller, 16kB Flash, 512B RAM MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2272 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2274 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM MSP430™16-bit Ultra-Low Power MCUs 

Support and Community

Customer Tags Help

Most Popular Tags for EZ430-RF2500:

View All Tags

Other Support