PaLFI, Passive Low Frequency Evaluation Kit TMS37157 Status: ACTIVE

EZ430-TMS37157


      
         
  EZ430-TMS37157
NamePaLFI, Passive Low Frequency Evaluation Kit TMS37157
StatusACTIVE
Price (US$)$199.00 
Order Options


Product Information

Description

The PaLFI Evaluation kit contains all components required to evaluate and operate the TMS37157. The kit comes with an eZ430 MSP430F1612 USB development stick, and an MSP430 Target board including an MSP430F2274 plus the TMS37157 PaLFI. A battery board for active operation in addition to an RFID Base station reader/writer provide the infrastructure for various evaluation set ups.

The TMS37157 combines a Low Frequency Transponder Interface with an SPI Interface and power management for a microcontroller. It is the ideal device for any configuration-, data logger-, sensor- or remote control application. The Transponder memory is accessible both via an SPI and wireless LF HDX RFID interface. The use of the low frequency band ensures ultra stable communication within a very well defined reading zone and harsh environments.

Features

  • Easy to set up
  • Contains all necessary components:
    • eZ430 USB stick
    • PaLFI TMS37157 Target board
    • Battery board
    • RFID base station
    • USB cable

What's Included

Support Software

Order Options

 EZ430-TMS37157
Name PaLFI, Passive Low Frequency Evaluation Kit TMS37157
Status  ACTIVE 
Price (US$) $199.00 
 

Technical Documents

Most useful technical documents for EZ430-TMS37157 Help

User Guides

More Literature

    
Related Devices
Part# Name Product Family
MSP430F2274 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM MSP430™16-bit Ultra-Low Power MCUs 
TMS3705 LF Reader IC Reader-, RF- and Transponder-ICs 
TMS37157 Passive Low Frequency Interface Device (PaLFI) With EEPROM and 134.2 kHz Transponder Interface Reader-, RF- and Transponder-ICs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support