SmartRF Flash Programmer Status: PREVIEW

FLASH-PROGRAMMER


      
         
Getting Started Documentation   SmartRF Flash Programmer (Rev. H) (ZIP 8327 KB) 28627 views
10 May 2009 

  FLASH-PROGRAMMER
NameSmartRF Flash Programmer
StatusPREVIEW
Price (US$) 

Product Information

Description

The SmartRF Flash Programmer can be used to program the flash memory in Texas Instruments RF system-on-chip Devices and for upgrading of the firmware in the USB MCU found on the SmartRF04EB, SmartRF05EB and CC2430DB. In addition the Flash Programmer can be used for programming the flash memory of MSP430 devices via the MSP-FET430UIF and the eZ430 dongle.

Features

  • Programming of SW image on SoC's (Intel standard hex file).
  • Programming of Firmware on the Evaluation Boards' USB MCU.
  • Programming of the bootloader on the Evaluation Boards' USB MCU.
  • Programming of SW image on MSP430 Devices connected with MSP-FET430UIF.
  • Append SW image to existing SW on SoC's.
  • Reading of SW image on SoC's into hex file.
  • Verify SW image on SoC's against hex file.
  • Programming of lock bits.
  • Read/Write IEEE addresses.
  • View Information Page on SoC's.
  • Command Consol programming.

What's Included

Support Software

Technical Documents

Most useful technical documents for FLASH-PROGRAMMER Help

User Guides

    
Related Tools
Name Part# Company Tool Type
CC1110 and CC1111 Development Kit CC1110-CC1111DK Texas Instruments Development Boards/EVMs 
CC2430 Development Kit CC2430DK Texas Instruments Development Boards/EVMs 
CC2510/CC2511 Development Kit CC2510-CC2511DK Texas Instruments Development Boards/EVMs 
CC2530 Development Kit CC2530DK Texas Instruments Development Boards/EVMs 
CC2530 ZigBee Development Kit CC2530ZDK Texas Instruments Development Boards/EVMs 
Debugger and Programmer for RF System-on-Chips CC-DEBUGGER Texas Instruments Development Boards/EVMs 
MSP430 USB Debugging Interface MSP-FET430UIF Texas Instruments Development Boards/EVMs 
MSP430 Wireless Development Tool EZ430-RF2500 Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
CC1110F32 Sub-1GHz System-on-Chip with MCU and 32kB Flash memory Low Power RF ICs 
CC1111F32 Sub-1GHz System-on-Chip with MCU, 32kB Flash memory and USB 2.0 Low Power RF ICs 
CC2430 System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ Low Power RF ICs 
CC2431 System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network Low Power RF Protocols 
CC2510F32 2.4 GHz Radio Transceiver, 8051 MCU and 32 kB Flash memory Low Power RF ICs 
CC2530 Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee Low Power RF ICs 
CC2531 CC2531F256 System-on-Chip Solution for IEEE 802.15.4 and ZigBee Applications Low Power RF ICs 
MSP430F2274 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM MSP430™16-bit Ultra-Low Power MCUs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support