Digital Power Software Status: ACTIVE

FUSION_DIGITAL_POWER_DESIGNER


      
         
  FUSION_DIGITAL_POWER_DESIGNER
NameDigital Power Software
StatusACTIVE
Price (US$)Free 

Product Information

Description

Download & Register

Fusion Digital Power Designer is the Graphical User Interface (GUI) used to configure and monitor a Texas Instruments digital power controller, typically embedded on an Evaluation Module (EVM). The application uses the PMBus protocol to communicate with the controller over serial bus by way of a TI USB adapter.

Please check back for updates!

Features

Some of the tasks you can perform with the GUI include:

  • Turn on or off the power supply output, either through the hardware control line or the PMBus OPERATION command
  • Monitor real-time data. Items such as input voltage, output voltage, output current, temperature, and warnings/faults are continuously monitored and displayed by the GUI.
  • Configure the control law accelerator (CLA) coefficients through an interactive design tool
  • Configure common operating characteristics such as Vout, warning and fault thresholds, and switching frequency

What's Included


    
Related Devices
Part# Name Product Family
UCD9112 Digital Dual-Phase Synchronous Buck Controller Fusion Digital Power(TM) Control Solutions 
UCD9220 Digital PWM System Controller Fusion Digital Power(TM) Control Solutions 
UCD9240 Digital Point of Load System Controller  Fusion Digital Power(TM) Control Solutions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support