FUSION_MFR_GUI
Fusion Digital Power Manufacturing Tool
FUSION_MFR_GUI
Overview
The Fusion Digital Power Manufacturing Tool (aka MFR GUI) is a Graphical User Interface used to download firmware, upgrade firmware, configure, calibrate and test .
The MFR GUI supports the same devices as Fusion Digital Power Designer software. This tool is typically used in manufacturing environments. User guides are accessible from the "Help" menu in the GUI.
Features
Some of the tasks the tool can perform include:
- Download/Upgrade firmware
- Program a device configuration
- Calibrate a device (manually or instrumented via GPIB):
- Input voltage (Vin)
- Output voltage (Vout)
- Output current (Iout)
- Temperature
- Test the device (validate power conversion falls within acceptable Vout and Iout limits)
- Write serial numbers
- Custom tasks: the tool includes an application programming interface (API) that customers can use to define custom device processes.
The tool supports multiple devices on a board, and includes built-in logging and reporting. Detailed documentation is available through the GUI's Help menu.
Downloads
Supported products & hardware
AC/DC & DC/DC controllers (external FET)
Sequencers
Supervisor & reset ICs
Related design resources
Software development
APPLICATION SOFTWARE & FRAMEWORK
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.