|
|
Product InformationDescriptionGC4016 Programming Tool with Configurations for Standard Applications (slwc001) - This download contains a command generator program that converts GC4016 configuration files to register setting files. The download contains example configuration files for standards such as GSM, DAMPS, IS95, and UMTS as well as their resultant register files. GC4016 Diagnostic Configuration Files (slwc003) - This download contains the diagnostic configurations used for built-in self test and initial diagnostics. It is highly recommended that these diagnostics are run as part of initial system debug. GC4016 CFIR, PFIR and Resampler Default Filters Tap Files (slwc002) - This download contains the example CFIR, PFIR and resampler filter tap files referenced in the GC4016 datasheet. GC4016 BSDL Files for JTAG (slwc006) - This download is required for JTAG boundary scan. GC4016 IBIS Board Simulation Zip File (slwc008) - This download is the IBIS board simulation file. Technical DocumentsMost useful technical documents for GC4016DK Simulation Models
|
| Related Devices | |||
| Part# | Name | Product Family | |
| GC4016 | 4 Channel Narrowband DDC | Wireless Infrastructure Digital Radio Products | |
Most Popular Tags for GC4016DK: