GC5316 System Design Kit Status: ACTIVE

GC5316SEK


      
         
  GC5316SEK
NameGC5316 System Design Kit
StatusACTIVE
Price (US$)$1499.00 
Order Options


Product Information

Description

The GC5316SEK System Design Kit includes the GC5316 daughtercard combined with the GC101 motherboard to provide a hardware evaluation platform for development of application specific settings for the GC5316-24 channel digital up and 24 channels down converter. To operate the system, simply plug the GC5316 daughtercard into the DIMM socket on the GC101 motherboard, connect the parallel port interface cable to the GC101 and Host Computer (PC), and connect the power supply to the GC101.

The software in this design kit is the GC Studio which includes a software (plug-in) to control the GC101 motherboard, GC5316 daughtercard and the GC5316 device.

Features

  • Complete system design kit under GC101 studio.
  • Ease of use, and no additional equipment is needed.
  • Easy migration between different GC products through simple hardware/software plug in module into GC101 studio.

What's Included

Order Options

 GC5316SEK
Name GC5316 System Design Kit
Status  ACTIVE 
Price (US$) $1499.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
 

    
Related Tools
Name Part# Company Tool Type
GC5316 Evaluation Daughter Board GC5316EVM Texas Instruments Daughter Cards 
Related Devices
Part# Name Product Family
GC5316 Integrated 24 ch DDC and 24 ch DUC Wireless Infrastructure Digital Radio Products 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support