HET_IDE
High End Timer (HET)
HET_IDE
Overview
The High-End Timer (HET) is a programmable timer co-processor available on TI’s high-performance Hercules Microcontrollers. The HET enables sophisticated timing functions for real-time control applications. Programming the HET provides an alternate approach to the use of costly FPGAs or ASICs which can take up valuable board space and consume unnecessary power.
The High End Timer Integrated Development Environment (HET IDE) is a windows based application that provides an easy way to get started developing and debugging code for the HET.
The simulation kernel provides full visibility into program execution and also break point capability to stop execution on specific instructions. Waveformer Pro from SynaptiCAD provides a professional tool for waveform creation and visualization.
Features
- Create and save dedicated projects for a specific device configuration
- Edit and save configuration registers
- Create complex breakpoints on pin events or memory field comparisons
- Create and save input timing waveforms from external stimuli
- Drag and drop HET instructions for easy code development
- Algorithm Library with code samples
- Straightforward simulation environment with full visibility of the HET status
- Memory write triggers on time, cycle, pin event and interrupt
- Cycle Count and simulation time display
What's Included
The HET IDE has 3 main components:
- Graphical User Interface for ease of use
- Simulation kernel
- Integrated waveform viewer from SynaptiCAD
The HET IDE also comes with code examples to make it even easier to get started.
Downloads
Additional resources you might need
NHET-ASSEMBLER — TMS570 NHET Assembler Software (v2.0.1)
Supported products & hardware
Products
Arm Cortex-M4 MCUs
Arm Cortex-R MCUs
NHET-ASSEMBLER — TMS570 NHET Assembler Software (v2.0.1)
Products
Arm Cortex-M4 MCUs
Arm Cortex-R MCUs
Release Information
Supported products & hardware
Arm Cortex-M4 MCUs
Arm Cortex-R MCUs
Development kit
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
User guides | Hercules Safety MCU Resource Guide | 23 Oct 2019 | ||
User guide | HET Integrated Development Environment User's Guide (Rev. A) | 17 Nov 2011 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.