INA219EVM Evaluation Module Status: ACTIVE

INA219EVM


      
         
  INA219EVM
NameINA219EVM Evaluation Module
StatusACTIVE
Price (US$)$149.00 
Order Options


Product Information

Description


View  View INA219EVM

The INA219EVM key hardware consists of two boards, INA219 Test Board and USB DIG Platform. The INA219 Test Board contains the INA219, terminal strips for external connections, and several jumpers for device configuration. The USB DIG Platform contains an 8052 microcontroller with a built in USB interface. The microcontroller generates the I2C signals necessary to communicate with the INA219. The USB DIG Platform also contains, a 3V/5V programmable linear regulator, a switch for power control, general purpose digital I/O and an SPI interface. The INA219EVM contains an AC wall adapter (220/120Vac to 6Vdc) to provide 6Vdc to the USB DIG Platform. The INA219 is designed to allow the user to interface it to their system. Simple windows based graphical software allows the user to communicate with and configure the INA219.

Features

  • INA219 Hardware Designer's Kit
  • Evaluate INA219 + User's Current Shunt Design
  • Full Temperature Evaluation
  • Software Control for Designer's Kit
  • Communicate with INA219 for Evaluation
  • Calibrate INA219

What's Included

Support Software

Order Options

 INA219EVM
Name INA219EVM Evaluation Module
Status  ACTIVE 
Price (US$) $149.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents

Most useful technical documents for INA219EVM Help

User Guides

More Literature

    
Related Devices
Part# Name Product Family
INA219 Zero-Drift, Bi-directional Current/Power Monitor in SOT23 Amplifiers and Linear 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support