|
|
Product InformationDescriptionThis multi-functional EVM is designed for the evaluation of the ISO1050 isolated CAN transceiver. Input and output connections, as well as test points for measurements, are provided to help designers use this device, the world's first CAN transceiver with integrated isolation. Features
What's IncludedOrder Options
|
| Related Devices | |||
| Part# | Name | Product Family | |
| ISO1050 | Isolated 5-V CAN Transceivers | Interface | |