ISO485EVM

ISO485EVM Evaluation Module

ISO485EVM

Order now

Overview

The ISO485 evaluation module (EVM) supports the parametric evaluation of RS-485 digital isolators. The EVM will be delivered with an ISO3082DW factory installed on the board. This EVM is intended to be used with the ISO15, ISO35 (SLOS580) and ISO3080, ISO3082, ISO3086 or ISO3088 (SLOS581). If another device is desired, please order samples from www.ti.com. If you do not have the capability to remove and install devices, and would like to have another device factory installed, please contact Technical Support at the link on this page. Note that this EVM is not intended for electromagnetic compatibility (EMC) tests.

Features
  • 4000-VPEAK Isolation, 560-Vpeak VIORM
  • UL 1577, IEC 60747-5-2 (VDE 0884, Rev 2
  • Bus-Pin ESD Protection

         – 16 kV HBM Between Bus Pins and GND2

         – 6 kV HBM Between Bus Pins and GND1

  • 1/8 Unit Load – Up to 256 Nodes on a Bus
  • Meets or Exceeds TIA/EIA RS-485 requirements
  • Signaling Rates up to 20 Mbps
  • Thermal Shutdown Protection
  • Low Bus Capacitance – 16 pF (Typ)
  • 50 kV/µs Typical Transient Immunity
  • Fail-safe Receiver for Bus Open, Short, Idle
  • 3.3-V Inputs are 5-V Tolerant
Isolated RS-485 transceivers
ISO15 1-Mbps, half-duplex, isolated RS-485 & RS-422 transceiver ISO3080 200-Kbps, full-duplex, 2.5-kVrms isolated RS-485 & RS-422 transceiver ISO3082 200-Kbps, half-duplex, 2.5-kVrms isolated RS-485 & RS-422 transceiver ISO3086 20-Mbps, full-duplex, 2.5-kVrms isolated RS-485 & RS-422 transceiver ISO3088 20-Mbps, half-duplex, 2.5-kVrms isolated RS-485 & RS-422 transceiver ISO35 1-Mbps, full-duplex, 2.5-kVrms isolated RS-485 & RS-422 transceiver
Download View video with transcript Video

Order & start development

Evaluation board

ISO485EVM — ISO485EVM Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate ISO485EVM EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide ISO485EVM Isolated RS-485 EVM (Rev. A) 07 Feb 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos