ISO722X EVM Bench Status: PREVIEW

ISO722XEVM


      
         
  ISO722XEVM
NameISO722X EVM Bench
StatusPREVIEW
Price (US$) 

Product Information

Description

This evaluation module (EVM) is used for testing the parametrics of the factory installed ISO7220M dual channel isolator. The EVM may be reconfigured by the user for use with any of the ISO7220X, ISO7221X or ISO742X dual channel isolators.

Features

  • 1,5,25 and 150-Mbps Signaling Rate Options
  • -Low Channel-to-Channel Output Skew; 1 ns max

    -Low Pulse Width Distortion (PWD); 1 ns max

    -Low Jitter Content: 1 ns Typ at 150Mbps

  • Typical 25 Year life at Rated Voltage
  • 4000Vpeak Isolation, 560Vpeak Viorm
  • - UL 1577, IEC 60747-5-2 VDE 0884, Rev 2), IEC 61010-1, IEC 60950-1 and CSA Approved - 50KV/us Typical Transient Immunity

  • Operates with 3.3V of 5V supplies
  • 4KV ESD Protestion
  • High Elecrtromagnetic Immunity
  • -40 C to 125 C Operating Range

What's Included

    
Related Devices
Part# Name Product Family
ISO7220A Dual Channel, 2/0, 1Mbps Digital Isolator Interface 
ISO7220B Dual Channel, 2/0, 5Mbps Digital Isolator  Interface 
ISO7220C Dual Channel, 2/0, 25Mbps Digital Isolator Interface 
ISO7220M Dual Channel, 2/0, 150Mbps Digital Isolator Interface 
ISO7221A Dual Channel, 1/1, 1Mbps Digital Isolator Interface 
ISO7221B Dual Channel, 1/1, 5Mbps Digital Isolator  Interface 
ISO7221C Dual Channel, 1/1, 25Mbps Digital Isolator Interface 
ISO7221M Dual Channel, 1/1, 150Mbps Digital Isolator Interface 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support