IO723X724XEVM Evaluation Module Status: ACTIVE

ISO723X724XEVM


      
         
  ISO723X724XEVM
NameIO723X724XEVM Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The ISO723X724X evaluation module (EVM) supports the rapid, parametric evaluation of the Triple and Quad Digital Isolators. The EVM will be delivered with an ISO7241C soldered on the board. If another device is desired, please order samples from www.ti.com. If you do not have the capability to remove and install devices, please contact Technical Support at the link on this page. This EVM is intended to be used with the ISO7240C, ISO7241C, ISO7242C, ISO7240M, ISO7241M, ISO7242M (SLLS868F), the ISO7240A, ISO7241A, ISO7242A (SLLS905), the ISO7230A, ISO7231A (SLLS906), and ISO7230C, ISO7231C, ISO7230M, ISO7231M (SLLS867). Note that this EVM is not intended for electromagnetic compatibility (EMC) tests.

Features

  • Low Channel-to-Channel Output Skew; 1ns Maximum
  • Low Pulse-Width Distortion (PWD); 2 ns Maximum
  • Low Jitter Content; 1 ns Typ at 150 Mbps
  • Typical 25-Year Life at Rated Working Voltage (see Application note SLLA197 and Figure 10)
  • 4000-V peak Isolation; 560-V peak V IROM
    • UL 1577, IEC 60747-5-2 (VDE 0884, Rev 2), IE 61010-1 and CSA Approved
  • 4 kV ESD Protection
  • Operate With 3.3-V or 5-V Supplies
  • High Electromagnetic Immunity (See Application note SLLA181)
  • 40 degrees C to 125 degrees C Operating Range
  • APPLICATIONS
    • Industrial Fieldbus
    • Computer Peripheral Interface
    • Servo Control Interface
    • Data Acquisition

Order Options

 ISO723X724XEVM
Name IO723X724XEVM Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 

    
Related Devices
Part# Name Product Family
ISO7230A Triple Channel, 3/0, 1Mbps, Digital Isolator Interface 
ISO7230C Triple Channel, 3/0, 25Mbps, Digital Isolator Interface 
ISO7230M Triple Channel, 3/0, 150Mbps, Digital Isolator Interface 
ISO7231A Triple Channel, 2/1, 1Mbps, Digital Isolator  Interface 
ISO7231C Triple Channel, 2/1, 25Mbps, Digital Isolator  Interface 
ISO7231M Triple Channel, 2/1, 150Mbps, Digital Isolator  Interface 
ISO7240A Quad Channel, 4/0, 1Mbps, Digital Isolator Interface 
ISO7240C Quad Channel, 4/0, 25Mbps, Digital Isolator Interface 
ISO7240M Quad Channel, 4/0, 150Mbps, Digital Isolator Interface 
ISO7241A Quad Channel, 3/1, 1Mbps, Digital Isolator  Interface 
ISO7241C Quad Channel, 3/1, 25Mbps, Digital Isolator  Interface 
ISO7241M Quad Channel, 3/1, 150Mbps, Digital Isolator  Interface 
ISO7242A Quad Channel, 2/2, 1Mbps, Digital Isolator  Interface 
ISO7242C Quad Channel, 2/2, 25Mbps, Digital Isolator  Interface 
ISO7242M Quad Channel, 2/2, 150Mbps, Digital Isolator  Interface 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support