Wideband Comp Current Output DAC to SE Interface: Impr Matching for Gain & Compliance Volt Swing Status: ACTIVE

MATCHGAIN-CALC


      
         

Product Information

Description

NOTE: Calculator software is available when downloading the application note.

  • Click on "abstract" to view abstract of document.
  • Open the ZIP file to extract the calculator tool.
  • Open the PDF file to view the application note.

High-speed digital-to-analog converters (DACs) most often use a transformer-coupled output stage. In applications where this configuration is not practical, a single op amp differential to single-ended stage has often been used. This application note steps through the exact design equations required to achieve gain matching from each output as well as a matched input impedance to each of the DAC current outputs. An example high-speed design is shown in the attached document.

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for MATCHGAIN-CALC Help

Application Notes

    
Related Devices
Part# Name Product Family
DAC2900 Dual, 10-Bit, 125Msps Digital-to-Analog Converter Data Converters 
DAC2902 Dual, 12-Bit, 125Msps Digital-to-Analog Converter Data Converters 
DAC2904 14 Bit, 125 MSPS Dual Communications DACs Data Converters 
DAC2932 Ultra-Low Pwr 29mW, 12-Bit, Dual 40 MSPS D/A w/4 Additional Ctrl DAC for Transmit/Rec Path Control Data Converters 
DAC5652 10 bit 275 MSPS Dual Digital to Analog Converter Data Converters 
DAC5662 12 bit 275 MSPS Dual Digital to Analog Converter Data Converters 
DAC5672 14 bit 275 MSPS Dual Digital to Analog Converter Data Converters 
DAC5674 14-Bit, 400 CommsDAC, 2x/4x Interpolation Filters Data Converters 
DAC5675A 14-Bit, 400-MSPS Digital-to-Analog Converter Data Converters 
DAC900 10-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA Data Converters 
DAC902 12-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA Data Converters 
DAC904 14-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA Data Converters 
DAC908 8-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA Data Converters 
OPA355 2.5V, 200MHz GBW, CMOS Single Op Amp With Shutdown High Speed Amplifier (Greater than equal to 50MHz) 
OPA683 Very Low Power Current Feedback Amplifier with Disable High Speed Amplifier (Greater than equal to 50MHz) 
OPA684 Low-Power, Current Feedback Operational Amplifier With Disable High Speed Amplifier (Greater than equal to 50MHz) 
OPA685 SpeedPlus(TM) Ultra-Wideband, Current-Feedback Operational Amplifier With Disable High Speed Amplifier (Greater than equal to 50MHz) 
OPA820 Unity Gain Stable,Low Noise,Voltage Feedback Operational Amplifier High Speed Amplifier (Greater than equal to 50MHz) 
OPA830 Low-Power, Single-Supply Operational Amplifier High Speed Amplifier (Greater than equal to 50MHz) 
OPA842 Wideband, Low Distortion, Unity Gain Stable, Voltage Feedback Operational Amplifier High Speed Amplifier (Greater than equal to 50MHz) 
THS3091 Single- High-Voltage, Low Distortion, Current-Feedback Operational Amplifier High Speed Amplifier (Greater than equal to 50MHz) 
THS3111 Single, Low Noise, High Voltage Current-Feedback Amplifier High Speed Amplifier (Greater than equal to 50MHz) 
THS3121 Single, Low Noise, High Output Drive, 475mA Current-Feedback Amplifier High Speed Amplifier (Greater than equal to 50MHz) 
THS4031 100-MHz Low Noise Voltage-Feedback Amplifier High Speed Amplifier (Greater than equal to 50MHz) 
THS4271 Super-Fast Ultra-Low Distortion High Speed Amplifier High Speed Amplifier (Greater than equal to 50MHz) 
THS4304 Wideband Operational Amplifier High Speed Amplifier (Greater than equal to 50MHz) 
THS5641 8-Bit, 100MSPS, CommsDAC, Diff. Scalable Current Outputs between 2mA to 20mA Data Converters 
THS5641A 8-Bit, 100 MSPS, CommsDAC(TM) DAC Scalable Current Outputs between 2mA to 20mA Data Converters 
THS5651 10-Bit, 100MSPS, CommsDAC, Diff. Scalable Current Outputs between 2mA to 20mA Data Converters 
THS5651A 10-Bit, 125MSPS, CommsDAC, Diff. Scalable Current Outputs between 2mA to 20mA Data Converters 
THS5661 12-Bit, 125 MSPS, CommsDAC, Diff. Scalable Current Outputs between 2mA to 20mA Data Converters 
THS5661A 12-Bit, 125 MSPS, CommsDAC, Diff. Scalable Current Outputs between 2mA to 20mA Data Converters 
THS5671A 14-Bit, 125 MSPS, CommsDAC, Diff. Scalable Current Outputs between 2mA to 20mA Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support