MDACBufferPro(TM) Output Buffer Amplifier Selection Tool Status: ACTIVE

MDACBUFFERPRO


      
         
  MDACBUFFERPRO
NameMDACBufferPro(TM) Design Utility for Multiplying Digital to Analog Converter Design
StatusACTIVE
Price (US$)Free 

Free Evaluation Tool Description

MDACBufferPro is a Multiplying Digital to Analog Converter (MDAC) design utility that allows the designer to enter the design parameters including power supply voltage(s), output voltage, desired MDAC device and other circuit type resulting in MDACBufferPro displaying the appropriate circuit configuration. With the entry of the designer's tolerance for errors, the program can then select an appropriate op amp.

Free MDACBufferPro Download Options:

To download the free tool, select from one of these two options:

Option 1: Download & Register

to Receive Update Notifications via e-mail.

Why Register? Enhancements to MDACBufferPro and updates to the amplifier database are planned throughout 2007. By registering, we will notify you of updates when they become available and provide instructions on how to perform the update.


Option 2: Download without Registering

(will NOT receive update notifications via e-mail)

    
Related Devices
Part# Name Product Family
DAC7811 12-Bit, Serial Input, Multiplying Digital to Analog Converter Data Converters 
DAC7821 12-bit, Parallel Input, Multiplying DAC Data Converters 
DAC7822 12-bit, Dual Channel, Parallel Input, Multiplying Digital-to-Analog Converter Data Converters 
DAC8801 14-Bit, Single Channel, Serial Interface, Multiplying Digital-to-Analog Converter Data Converters 
DAC8802 14-Bit, Dual Channel, Serial Interface, Multiplying Digital-to-Analog Converter Data Converters 
DAC8803 14-Bit, Quad Channel, Serial Interface, Multiplying Digital-to-Analog Converter Data Converters 
DAC8805 14-Bit, Dual Channel, Parallel Interface, Multiplying Digital-to-Analog Converter Data Converters 
DAC8806 14-Bit, Single Channel, Parallel Interface, Multiplying Digital-to-Analog Converter Data Converters 
DAC8811 16-Bit, Serial Input Multiplying Digital to Analog Converter Data Converters 
DAC8812 16-Bit, Dual Serial Input Multiplying Digital-to-Analog Converter Data Converters 
DAC8814 16-Bit, Quad, Serial Input Multiplying Digital to Analog Converter Data Converters 
DAC8820 16-Bit, Parallel Input Multiplying DAC Data Converters 
DAC8822 16-bit Dual parallel interface High Accuracy Multiplying DAC Data Converters 

Support and Community

Customer Tags Help

Most Popular Tags for MDACBUFFERPRO:

View All Tags

Other Support