|
|
Product InformationDescriptionThe MSC1202EVM is designed to demonstrate the features of the MSC1202 and provide a platform for program development. The CD-ROM supplied with the EVM provides demo versions of Keil, Raisonance and Wickenhaeuser compilers, which can be used for evaluating the MSC1202. The MSC1202EVM provides both a USB or RS232 method for control and communication. The EVM will allow complete control of the setup and observation of the results on a PC running Windows 9x/NT/2K,/XP. Features
Order Options
|
| Related Devices | |||
| Part# | Name | Product Family | |
| MSC1202Y2 | 8051 CPU with 4kB Memory, 16-Bit ADC, Current DAC, and On-Chip Oscillator | Data Converters | |
| MSC1202Y3 | 8051 CPU with 8kB Memory, 16-Bit ADC, Current DAC, and On-Chip Oscillator | Data Converters | |