Full EVM, Includes 4K Limited IDE. For use with the MSC1210.Status: ACTIVE

MSC1210EVM

      Texas Instruments
         
  MSC1210EVM
NameFull EVM, Includes 4K Limited IDE. For use with the MSC1210.
StatusACTIVE
Price (US$) 
Order Options

Product Information

Description


View  View MSC1210EVM Graphic

The MSC1210 is a precision 24-bit delta-sigma analog-to-digital converter (ADC) with an 8051 microcontroller and up to 32K of Flash Memory. It has eight differential/single-ended analog input channels. The delta-sigma architecture employed in the MSC1210 enables the device to achieve 22 bits of effective resolution (0.45ppm rms noise) at a data rate of 10Hz. It can be programmed for other data rates up to 1kHz that have lower effective resolution. In addition to the standard 8051 peripherals and functions, the MSC1210 includes a 32-bit accumulator, high-speed SPI interface, 16-bit PWM output, Data Flash Memory, 1280 bytes of Data Ram, Dual UARTS, and dual DPTR registers.

The MSC1210 has an enhanced 8051 core which only requires 4 clock cycles per machine cycle. It has extra timers, Watchdog, Brownout, Low-Voltage Detect circuits, Power Management Control, and hardware Breakpoint Registers.

Support Software

  • Source Code for Incorporating the MSC1210 into Electronic Weight Scale Systems (sbac024.zip, 7 KB)
    10 Jul 2003 zip

Order Options

 MSC1210EVM
Name Full EVM, Includes 4K Limited IDE. For use with the MSC1210.
Status  ACTIVE 
Price (US$)  
  
Order
Americas:
Contact TI

Europe:
Contact TI

Japan:
Contact Distributor
 

Technical Documents

Application Notes

  • Using Keil MON51 for Debugging the MSC121x Family (sbaa143.htm, 9 KB)
    24 Mar 2006  Abstract
  • Running MSC1210 DAQ-EVM with Raisonance 4kB Demo (sbaa080.htm, 8 KB)
    26 Jul 2002  Abstract

Data Sheets

  • Precision A/D Converter with 8051 Microcontroller and Flash Memory (Rev. J) (sbas203j.pdf, 916 KB)
    29 Jan 2008  Download
    
Related Devices
Part# Name Product Family
MSC1210Y2 Precision Analog-to-Digital Converter (ADC) with 8051 Microcontroller and 4k Flash Memory Data Converters 
MSC1210Y3 Precision Analog-to-Digital Converter (ADC) with 8051 Microcontroller and 8k Flash Memory Data Converters 
MSC1210Y4 Precision Analog-to-Digital Converter (ADC) with 8051 Microcontroller and 16k Flash Memory Data Converters 
MSC1210Y5 Precision Analog-to-Digital Converter (ADC) with 8051 Microcontroller and 32k Flash Memory Data Converters 
MSC1211Y2 8051 CPU with 4kB Memory, I2C, 24-Bit ADC, and Quad 16-Bit DACs Data Converters 
MSC1211Y3 8051 CPU with 8kB Memory, I2C, 24-Bit ADC, and Quad 16-Bit DACs Data Converters 
MSC1211Y4 8051 CPU with 16kB Memory, I2C, 24-Bit ADC, and Quad 16-Bit DACs Data Converters 
MSC1211Y5 8051 CPU with 32kB Memory, I2C, 24-Bit ADC, and Quad 16-Bit DACs Data Converters 
MSC1212Y2 8051 CPU with 4kB Memory, 24-Bit ADC, and Quad 16-Bit DACs Data Converters 
MSC1212Y3 8051 CPU with 8kB Memory, 24-Bit ADC, and Quad 16-Bit DACs Data Converters 
MSC1212Y4 8051 CPU with 16kB Memory, 24-Bit ADC, and Quad 16-Bit DACs Data Converters 
MSC1212Y5 8051 CPU with 32kB Memory, 24-Bit ADC, and Quad 16-Bit DACs Data Converters 

Support & Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support