MSC1211 Evaluation Module. For use with the MSC1211 and MSC1212. Status: ACTIVE

MSC1211EVM

      
         
  MSC1211EVM
NameMSC1211 Evaluation Module. For use with the MSC1211 and MSC1212.
StatusACTIVE
Price (US$) 
Order Options

Product Information

Description


View  View MSC1211EVM Graphic

The MSC1211 is a precision 24-bit delta-sigma analog-to-digital converter (ADC) with an 8051 microcontroller and up to 32K of Flash Memory. It has eight differential/single-ended analog input channels. The delta-sigma architecture employed in the MSC1211 enables the device to achieve 22 bits of effective resolution (0.45ppm rms noise) at a data rate of 10Hz. It can be programmed for other data rates up to 1kHz that have lower effective resolution. In addition to the standard 8051 peripherals and functions, the MSC1211 includes a 32-bit accumulator, high-speed SPI interface, 16-bit PWM output, Data Flash Memory, 1280 bytes of Data Ram, Dual UARTS, and dual DPTR registers.

The MSC1211 has an enhanced 8051 core which only requires 4 clock cycles per machine cycle. It has extra timers, Watchdog, Brownout, Low-Voltage Detect circuits, Power Management Control, and hardware Breakpoint Registers.

FAQ's:

  • If I only request literature what will I receive?
    The MSC1211EVM User's Guide SBAU086 includes schematic, board layout, and BOM
  • Does the MSC1211EVM come with any connectors?
    Yes the EVM comes with a serial port PC connector. Other cables and conntecors must be supplied by the customer.
  • What does the MSC1211EVM do?
    The EVM is a Circuit board which allows the designer to run an evaluation of the MSC1211EVM device in real time.
  • Can I get the board design/gerber files/artwork?
    Yes, gerber files are available.
  • Can I purchase more than 1?
    Yes.
  • Can you bill me for the EVM?
    No, We take credit cards, purchase orders and corporate checks.
  • How long will it take to receive the EVM?
    You should receive the EVM within 5 working days. We can rush it to you for an additional charge.
  • Where can I get samples of the MSC1211 or ICs in this group?
    By contacting you local TI authorized distributor.
  • What if I have a technical question?
    Refer to the product information center (PIC) - the number is (972) 644-5580, 8am-6pm central time.
  • Does this product have NAFTA exemption?
    No, EVMs are not qualified for NAFTA exemptions.

Order Options

 MSC1211EVM
Name MSC1211 Evaluation Module. For use with the MSC1211 and MSC1212.
Status  ACTIVE 
Price (US$)  
  
Order
Americas:
Contact TI

Asia:
Contact Distributor

Europe:
Contact TI

Japan:
Contact Distributor
 

Technical Documents

Application Notes

  • Using Keil MON51 for Debugging the MSC121x Family (sbaa143.htm, 9 KB)
    24 Mar 2006  Abstract
    
Related Devices
Part# Name Product Family
MSC1210Y2 Precision Analog-to-Digital Converter (ADC) with 8051 Microcontroller and 4k Flash Memory Data Converters 
MSC1210Y3 Precision Analog-to-Digital Converter (ADC) with 8051 Microcontroller and 8k Flash Memory Data Converters 
MSC1210Y4 Precision Analog-to-Digital Converter (ADC) with 8051 Microcontroller and 16k Flash Memory Data Converters 
MSC1210Y5 Precision Analog-to-Digital Converter (ADC) with 8051 Microcontroller and 32k Flash Memory Data Converters 
MSC1211Y2 8051 CPU with 4kB Memory, I2C, 24-Bit ADC, and Quad 16-Bit DACs Data Converters 
MSC1211Y3 8051 CPU with 8kB Memory, I2C, 24-Bit ADC, and Quad 16-Bit DACs Data Converters 
MSC1211Y4 8051 CPU with 16kB Memory, I2C, 24-Bit ADC, and Quad 16-Bit DACs Data Converters 
MSC1211Y5 8051 CPU with 32kB Memory, I2C, 24-Bit ADC, and Quad 16-Bit DACs Data Converters 
MSC1212Y2 8051 CPU with 4kB Memory, 24-Bit ADC, and Quad 16-Bit DACs Data Converters 
MSC1212Y3 8051 CPU with 8kB Memory, 24-Bit ADC, and Quad 16-Bit DACs Data Converters 
MSC1212Y4 8051 CPU with 16kB Memory, 24-Bit ADC, and Quad 16-Bit DACs Data Converters 
MSC1212Y5 8051 CPU with 32kB Memory, 24-Bit ADC, and Quad 16-Bit DACs Data Converters 

Support and Community

Customer Tags Help

Most Popular Tags for MSC1211EVM:

View All Tags

Other Support