|
|
Product InformationDescriptionThe TRF6901/MSP430 European Evaluation Kit is to be used for evaluating the functionality and system performance of Texas Instruments' TRF6901 ISM-band RF tranceiver. It can be used to establish a single frequency PC-to-PC 32 Kbaud bidirectional RF datalink within the European 868-870 MHz ISM band. The MSP430F149 FLASH microcontroller comes preprogrammed with baseband communication routines to implement an RS-232 link protocol. The kit is intended to be an evaluation tool and is not to be considered a reference design itself. The TRF6901 can be driven independently through a PC parallel port. Specifications:
Features
What's Included
Support Software
Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| MSP430F449 | 16-Bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, 2 USARTs HW Multiplier, 160 Seg LCD | MSP430 Ultra-Low Power Microcontrollers | |
| TRF6901 | Single-Chip RF Transceiver | Low Power RF ICs | |