MSP430x33x Evaluation Kit Status: ACTIVE

MSP-EVK430S330


      
         
  MSP-EVK430S330
NameMSP430x33x Evaluation Kit
StatusACTIVE
Price (US$)$399.00 
Order Options


Product Information

Description

The MSP-EVK430S320 evaluation kit supports the MSP430x32x family of devices and comes with the PMS430E325FZ (UV EPROM) assembled in a socket. The MSP-EVK430S330 evaluation kit supports the MSP430x33x family of devices and comes with the PMS430E337HFD (UV EPROM).

These two evaluation kits are powerful development tools and include much of the hardware and software required to complete your application development. Each EVK (S320 and S330) comes with its own evaluation board.

What's Included

  • Assembler
  • Full documentation on CD ROM
  • Integrated IAR Kickstart user interface which includes an assembler, linker, simulator, source-level debugger, and limited C compiler
  • LCD
  • Linker and limited C compiler
  • MSP-PRGS430 serial programming adapter
  • MSP430 EVK board with UV erasable EPROM
  • PC connector
  • Software

Support Software

Order Options

 MSP-EVK430S330
Name MSP430x33x Evaluation Kit
Status  ACTIVE 
Price (US$) $399.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for MSP-EVK430S330 Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
MSP430C336 16-Bit Ultra-Low-Power Microcontroller, 24kB ROM, 1KB RAM, USART, HW multiplier, 120 segment LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430C337 16-Bit Ultra-Low-Power Microcontroller, 32kB ROM, 1KB RAM, USART, HW multiplier, 120 segment LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430P337 16-Bit Ultra-Low-Power Microcontroller, 32kB OTP, 1KB RAM, USART, HW multiplier, 120 segment LCD MSP430™16-bit Ultra-Low Power MCUs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support