MSP430F5438 Experimenter Board Status: ACTIVE

MSP-EXP430F5438


      
         
Getting Started Documentation   MSP-EXP430F5438 Experimenter Board User’s Guide (Rev. C) (PDF 1483 KB) 8474 views
12 Nov 2009 

  MSP-EXP430F5438
NameMSP430F5438 Experimenter Board
StatusACTIVE
Price (US$)$149.00 
Host  PC 
OS  N/A 
Current Version  v0-03 
Version Date  03 FEB 2009 
Order Options


Product Information

Description


View  View MSP430F5438 Experimenter Board

The MSP430F5438 Experimenter Board (MSP-EXP430F5438) is a development platform for the latest generation MSP430 MCUs. It features a 100-pin socket which supports the MSP430F5438 (datasheet) and other devices with similar pinout. The socket allows for quick upgrades to newer devices or quick applications changes. It is compatible with many TI low-power RF wireless evaluation modules such as the CC2520EMK. The Experimenter Board helps designers quickly learn and develop using the new F5xx MCUs, which provide the industry’s lowest active power consumption, more memory and leading integration for applications such as energy harvesting, wireless sensing and automatic metering infrastructure (AMI).

A TI Flash Emulation Tool, like the MSP-FET430UIF, is required to program and debug the MSP430 devices on the experimenter board.

  • Based on new MSP430F5438 MCU for ultra-low power designs that need enhanced functionality for energy harvesting, smart metering and wireless sensing applications
  • Fast low power wireless development with eZ430-RF2500 tool, out-of-the-box platform for Z-Stack Pro and support for various TI Low Power Wireless RF evaluation modules, which cover the sub-1GHz and 2.4GHz frequency bands
  • 138x110 dot-matrix LCD for rich user interfaces and fun games
  • Multiple input/output options allow for fast system development: microphone, push buttons, USB and a 3.5mm headphone jack for analog output
  • JTAG headers make the device accessible for programming and debugging as well as communication between the F5438 MCU and other external devices
  • Compatible with Code Composer Essentials, Free 16KB IDE
  • Complete demo software available (SLAC227)
  • Board design files are open source (SLAC228) and created using free Eagle CAD software

Features

  • 100-pin socket for MSP430F5438
  • Power Supply sources: USB, FET, 2x AA batteries
  • Digital I/O Pins: 34
  • Accessible analog inputs (12-bit ADC): 5
  • PWM outputs: 12
  • Flash Memory (MSP430F5438): 256KB
  • RAM (MSP430F5438): 16KB
  • Clock Speed (MSP430F5438): 18MHz
  • Communication (MSP430F5438):
    • 4x UART/LIN/IrDA/SPI
    • 4x I2C/SPI
  • 5-position joystick (up, down, left, right, push down)
  • 2 push buttons
  • 2 LEDs
  • 138x110 grayscale, dot-matrix LCD
  • 3-Axis Accelerometer (ADXL330)
  • Microphone (Amplified by TLV2760)
  • 3.5mm audio output jack (Features TPA301, 350mW Mono Audio Power Amplifier)
  • Support for TI Low Power RF Wireless Evaluation Modules and eZ430-RF2500T. Currently supported modules:
    • CC1100/CC1101EMK – Sub-1GHz radio
    • CC2500EMK – 2.4 GHz radio
    • CC2420/CC2430EMK – 2.4 GHz 802.15.4 radio
    • CC2520/CC2530EMK – 2.4 GHz 802.15.4 radio
  • USB connectivity for data transfer
  • JTAG header for real-time, in-system programming

What's Included

Support Software

Order Options

 MSP-EXP430F5438
Name MSP430F5438 Experimenter Board
Status  ACTIVE 
Price (US$) $149.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for MSP-EXP430F5438 Help

User Guides

    
Related Tools
Name Part# Company Tool Type
Code Composer Essentials v3.1 SR1- Free 16KB IDE MSP-CCE430 Texas Instruments Compilers/Assemblers/Linkers 
MSP430 USB Debugging Interface MSP-FET430UIF Texas Instruments Development Boards/EVMs 
dotstack (Bluetooth software stack) MSP430-3P-CDI-CDBT700-OTHR CandleDragon Inc. Other 
Related Devices
Part# Name Product Family
MSP430F5436 16-Bit Ultra-Low-Power Microcontroller, 192KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi MSP430™16-bit Ultra-Low Power MCUs 
MSP430F5438 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi MSP430™16-bit Ultra-Low Power MCUs 

Support and Community

Customer Tags Help

Most Popular Tags for MSP-EXP430F5438:

View All Tags

Other Support