MSP430FG4618/F2013 Experimenter Board Status: ACTIVE

MSP-EXP430FG4618


      
         
  MSP-EXP430FG4618
NameMSP430FG4618/F2013 Experimenter Board
StatusACTIVE
Price (US$)$99.00 
Host  PC 
Current Version  v1.0 
Version Date  1/1/2007 
Order Options


Product Information

Description


View  View MSP430FG4618/F2013 Exp Board

This versatile MSP430 Experimenter Board features a MSP430F2013 and a MSP430FG4618 and is compatible with TI’s wireless evaluation modules. Two JTAG headers are accessible to program and debug each MSP430 individually and allows for communication to external devices or between the two MSP430s. Power may be supplied over the USB FET or from the included AAA batteries.

The combination of the tiny MSP430F2013 and the highly-integrated MSP430FG4618 provides nearly every combination of peripherals available from the MSP430 family. The integrated TI wireless evaluation module header and the large amounts of RAM on the MSP430FG4618 makes it an ideal platform for wireless applications. The wide range of integrated peripherals and hardware connectivity allows for nearly infinite development possibilitie and makes it the ideal learning platform the MSP430 MCU architecture.

A TI Flash Emulation Tool, like the MSP-FET430FUIF, is required to program and debug the MSP430 devices on the experimenter board.

Features

  • Devices Featured: MSP430FG4618, MSP430F2013
  • Integrated peripherals: 12-bit Digital-to-Analog Converter, 12-bit SAR Analog-to-Digital Converter, 16-bit Sigma Delta Analog-to-Digital Converter, Operational Amplifiers, DMA, Multiplier, LCD Controller, Communication Interfaces: SPI, UART, I2C, IrDA
  • Programming and Debugging: Can be programmed using any MSP430 Flash Emulation Tool (MSP-FET430UIF)
  • Wireless expansion: Compatible with the following TI Wireless Evaluation Modules: CC1100, CC1101, CC1150, CC2500, CC2550, & CC2420
  • Board Features: Microphone, buzzer, LCD, capacitive touch-pad, 2x push buttons, prototyping space, RS232 communication interface, 2x JTAG Programming Interfaces, 3.5mm headphone jack (audio output)

Support Software

Order Options

 MSP-EXP430FG4618
Name MSP430FG4618/F2013 Experimenter Board
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact TI
 

Technical Documents

Most useful technical documents for MSP-EXP430FG4618 Help

Application Notes

User Guides

    
Related Tools
Name Part# Company Tool Type
Code Composer Studio Integrated Development Environment (IDE) - v4.x CCSTUDIO Texas Instruments Code Composer Studio(TM) IDE 
CC1100EMK Evaluation Module 868 MHz CC1100EMK-868 Texas Instruments Development Boards/EVMs 
CC2420+MSP430 ZigBee/IEEE 802.15.4 development kit CC2420MSP430ZDK Texas Instruments Development Boards/EVMs 
CC2420EMK Evaluation Module IEEE 802.15.4/Zigbee CC2420EMK Texas Instruments Development Boards/EVMs 
CC2500EMK Evaluation Module 2.4 GHz CC2500EMK Texas Instruments Development Boards/EVMs 
MSP430 USB Debugging Interface MSP-FET430UIF Texas Instruments Development Boards/EVMs 
IAR Embedded Workbench KickStart - Free IDE IAR-KICKSTART Texas Instruments Development Platforms 
Related Devices
Part# Name Product Family
MSP430F2013 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C MSP430™16-bit Ultra-Low Power MCUs 
MSP430F412 16-Bit Ultra-Low-Power Microcontroller, 4kB Flash, 256B RAM, Comparator, 96 segment LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F413 16-Bit Ultra-Low-Power Microcontroller, 8kB Flash, 256B RAM, Comparator, 96 segment LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F4132 16-Bit Ultra-Low-Power MCU, 16KB Flash, 512B RAM, 10-bit ADC, USCI, Analog Comp, 56 I/Os, LCD Driver MSP430™16-bit Ultra-Low Power MCUs 
MSP430F415 16-Bit Ultra-Low-Power Microcontroller, 16kB Flash, 512B RAM, Comparator, 96 Segment LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F4152 16-Bit Ultra-Low-Power MCU, 8KB Flash, 512B RAM, 10-bit ADC, USCI, Analog Comp, 56 I/Os, LCD Driver MSP430™16-bit Ultra-Low Power MCUs 
MSP430F417 16-Bit Ultra-Low-Power Microcontroller, 32kB Flash, 1kB RAM, Comparator, 96 Segment LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F423 16-bit Ultra-Low-Power Microcontroller , 8KB Flash, 256B RAM, Sigma-Delta ADC, 128 Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F423A 16-bit Ultra-Low-Power Microcontroller, 8KB Flash, 256B RAM, Sigma-Delta ADC, 128 Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F425 16-bit Ultra-Low-Power Microcontroller, 16KB Flash, 512B RAM, Sigma-Delta ADC, 128 Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F4250 16-Bit Ultra-Low-Power MCU, 16kB Flash, 256B RAM, 16-bit Sigma-Delta A/D, 12-bit D/A, LCD Driver MSP430™16-bit Ultra-Low Power MCUs 
MSP430F425A 16-bit Ultra-Low-Power Microcontroller, 16KB Flash, 512B RAM, Sigma-Delta ADC, 128 Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F4260 16-Bit Ultra-Low-Power MCU, 24kB Flash, 256B RAM, 16-bit Sigma-Delta A/D, 12-bit D/A, LCD Driver MSP430™16-bit Ultra-Low Power MCUs 
MSP430F427 16-bit Ultra-Low-Power Microcontroller, 32KB Flash, 1KB RAM, Sigma-Delta ADC, 128 Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F4270 16-Bit Ultra-Low-Power MCU, 32kB Flash, 256B RAM, 16-bit sigma Delta A/D, 12-bit D/A, LCD Driver MSP430™16-bit Ultra-Low Power MCUs 
MSP430F427A 16-bit Ultra-Low-Power Microcontroller, 32KB Flash, 1KB RAM, Sigma-Delta ADC, 128 Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F435 16-Bit Ultra-Low-Power Microcontroller, 16kB Flash, 512B RAM, 12-Bit ADC, USART, 160 Segment LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F4351 16-Bit Ultra-Low-Power Microcontroller, 16kB Flash, 512B RAM, USART, 160 Segment LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F436 16-Bit Ultra-Low-Power Microcontroller, 24kB Flash, 1024B RAM, 12-Bit ADC, USART, 160 Segment LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F4361 16-Bit Ultra-Low-Power Microcontroller, 24kB Flash, 1024B RAM, USART, 160 Segment LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F437 16-Bit Ultra-Low-Power Microcontroller, 32kB Flash, 1024B RAM, 12-Bit ADC, USART, 160 Segment LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F4371 16-Bit Ultra-Low-Power Microcontroller, 32kB Flash, 1024B RAM, USART, 160 Segment LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F447 16-Bit Ultra-Low-Power MCU, 32kB Flash, 1024B RAM, 12-Bit ADC, 2 USARTs, HW Multiplier, 160 Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F448 16-Bit Ultra-Low-Power MCU, 48kB Flash, 2048B RAM, 12-Bit ADC, 2 USARTs, HW Multiplier, 160 Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F449 16-Bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, 2 USARTs HW Multiplier, 160 Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F47166 16-Bit Ultra-Low-Power Microcontroller, 92KB Flash, 4KB RAM, 6 Sigma-Delta ADCs, LCD Driver MSP430™16-bit Ultra-Low Power MCUs 
MSP430F47167 16-Bit Ultra-Low-Power Microcontroller, 92KB Flash, 4KB RAM, 7 Sigma-Delta ADCs, LCD Driver MSP430™16-bit Ultra-Low Power MCUs 
MSP430F47176 16-Bit Ultra-Low-Power Microcontroller, 92KB Flash, 8KB RAM, 6 Sigma-Delta ADCs, LCD Driver MSP430™16-bit Ultra-Low Power MCUs 
MSP430F47177 16-Bit Ultra-Low-Power Microcontroller, 92KB Flash, 8KB RAM, 7 Sigma-Delta ADCs, LCD Driver MSP430™16-bit Ultra-Low Power MCUs 
MSP430F47186 16-Bit Ultra-Low-Power Microcontroller, 116KB Flash, 8KB RAM, 6 Sigma-Delta ADCs, LCD Driver MSP430™16-bit Ultra-Low Power MCUs 
MSP430F47187 16-Bit Ultra-Low-Power Microcontroller, 116KB Flash, 8KB RAM, 7 Sigma-Delta ADCs, LCD Driver MSP430™16-bit Ultra-Low Power MCUs 
MSP430F47196 16-Bit Ultra-Low-Power Microcontroller, 120KB Flash, 4KB RAM, 6 Sigma-Delta ADCs, LCD Driver MSP430™16-bit Ultra-Low Power MCUs 
MSP430F47197 16-Bit Ultra-Low-Power Microcontroller, 120KB Flash, 4KB RAM, 7 Sigma-Delta ADCs, LCD Driver MSP430™16-bit Ultra-Low Power MCUs 
MSP430F477 16-Bit Ultra-Low-Power MCU, 32KB Flash, 2KB RAM, 16bit Sigma-Delta A/D, 12bit D/A, 128Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F478 16-Bit Ultra-Low-Power MCU, 48KB Flash, 2KB RAM, 16bit Sigma-Delta A/D, 12bit D/A, 128Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F4783 16-Bit Ultra-Low-Power Microcontroller, 48KB Flash, 2KB RAM, 3 Sigma-Delta ADCs, LCD Driver MSP430™16-bit Ultra-Low Power MCUs 
MSP430F4784 16-Bit Ultra-Low-Power Microcontroller, 48KB Flash, 2KB RAM, 4 Sigma-Delta ADCs, LCD Driver MSP430™16-bit Ultra-Low Power MCUs 
MSP430F479 16-Bit Ultra-Low-Power MCU, 32KB Flash, 2KB RAM, 16bit Sigma-Delta A/D, 12bit D/A, 128Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F4793 16-Bit Ultra-Low-Power Microcontroller, 60KB Flash, 2.5KB RAM, 3 Sigma-Delta ADCs, LCD Driver MSP430™16-bit Ultra-Low Power MCUs 
MSP430F4794 16-Bit Ultra-Low-Power Microcontroller, 60KB Flash, 2KB RAM, 4 Sigma-Delta ADCs, LCD Driver MSP430™16-bit Ultra-Low Power MCUs 
MSP430FE423 16-bit Ultra-Low-Power Microcontroller for Energy Meters, 8KB Flash, 256B RAM MSP430™16-bit Ultra-Low Power MCUs 
MSP430FE4232 16-Bit Ultra-Low-Power Microcontroller for Energy Meters, 8KB Flash, 256B RAM MSP430™16-bit Ultra-Low Power MCUs 
MSP430FE423A 16-bit Ultra-Low-Power Microcontroller for Energy Meters, 8KB Flash, 256B RAM MSP430™16-bit Ultra-Low Power MCUs 
MSP430FE4242 16-Bit Ultra-Low-Power Microcontroller for Energy Meters, 12KB Flash, 512B RAM MSP430™16-bit Ultra-Low Power MCUs 
MSP430FE425 16-bit Ultra-Low-Power Microcontroller for Energy Meters, 16KB Flash, 512B RAM MSP430™16-bit Ultra-Low Power MCUs 
MSP430FE4252 16-Bit Ultra-Low-Power Microcontroller for Energy Meters, 16KB Flash, 512B RAM MSP430™16-bit Ultra-Low Power MCUs 
MSP430FE425A 16-bit Ultra-Low-Power Microcontroller for Energy Meters, 16KB Flash, 512B RAM MSP430™16-bit Ultra-Low Power MCUs 
MSP430FE427 16-Bit Ultra-Low-Power Microcontroller for Energy Meters, 32KB Flash, 1024B RAM MSP430™16-bit Ultra-Low Power MCUs 
MSP430FE4272 16-Bit Ultra-Low-Power Microcontroller for Energy Meters, 32KB Flash, 1024B RAM MSP430™16-bit Ultra-Low Power MCUs 
MSP430FE427A 16-Bit Ultra-Low-Power Microcontroller for Energy Meters, 32KB Flash, 1024B RAM MSP430™16-bit Ultra-Low Power MCUs 
MSP430FG4250 16-Bit Ultra-Low-Power MCU, 16kB Flash, 256B RAM, 16-bit Sigma-Delta A/D, 12-bit D/A, 2 OPAMP, LCD D MSP430™16-bit Ultra-Low Power MCUs 
MSP430FG4260 16-Bit Ultra-Low-Power MCU, 24kB Flash, 256B RAM, 16-bit Sigma-Delta A/D, 12-bit D/A, 2 OPAMP, LCD D MSP430™16-bit Ultra-Low Power MCUs 
MSP430FG4270 16-Bit Ultra-Low-Power MCU, 32kB Flash, 256B RAM, 16-bit sigma Delta A/D, 12-bit D/A, 2 OPAMP, LCD D MSP430™16-bit Ultra-Low Power MCUs 
MSP430FG437 16-Bit Ultra-Low-Power MCU, 32KB Flash, 1KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 128 Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430FG438 16-Bit Ultra-Low-Power MCU, 48KB Flash, 2KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 128 Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430FG439 16-Bit Ultra-Low-Power MCU, 60KB Flash, 2KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 128 Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430FG4616 16-Bit Ultra-Low-Power MCU, 92KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430FG4617 16-Bit Ultra-Low-Power MCU, 92KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430FG4618 16-Bit Ultra-Low-Power MCU, 116KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430FG4619 16-Bit Ultra-Low-Power MCU, 120KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430FG477 16-Bit Ultra-Low-Power MCU, 32KB Flash, 2KB RAM, 16bit Sigma-Delta A/D, 12bit D/A, OpAmp, 128Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430FG478 16-Bit Ultra-Low-Power MCU, 48KB Flash, 2KB RAM, 16bit Sigma-Delta A/D, 12bit D/A, OpAmp, 128Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430FG479 16-Bit Ultra-Low-Power MCU, 60KB Flash, 2KB RAM, 16bit Sigma-Delta A/D, 12bit D/A, OpAmp, 128Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430FW423 16-bit RISC Ultra-Low-Power Microcontroller for Electronic Flow Meters MSP430™16-bit Ultra-Low Power MCUs 
MSP430FW425 16-bit RISC Ultra-Low-Power Microcontroller for Electronic Flow Meters MSP430™16-bit Ultra-Low Power MCUs 
MSP430FW427 16-bit RISC Ultra-Low-Power Microcontroller for Electronic Flow Meters MSP430™16-bit Ultra-Low Power MCUs 

Support and Community

Customer Tags Help

Most Popular Tags for MSP-EXP430FG4618:

View All Tags

Other Support