MSP430F41X Flash Emulation Tool Status: OBSOLETE

MSP-FET430P410

      
         

THIS PRODUCT IS NO LONGER AVAILABLE


Product Information

Description


View  View MSP-FET430P410 Graphic

The MSP-FET430P410 is a powerful tool that includes the hardware and software required to complete much of your application development work. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is extremely low power, no external power supply is required.

The tool has an integrated software environment and connects directly to the PC which greatly simplifies the set-up and use of the tool. The flash development tool supports development with the flash parts in the MSP430F412 and MSP430F413 product families.

What's Included

  • 2 MSP430F413 flash devices
  • FET to PC adapter
  • Full documentation on CD ROM
  • Header pinouts for prototyping
  • Integrated IAR Kickstart user interface which includes an assembler, linker, simulator, source-level debugger, and limited C compiler
  • LED indicator
  • MSP430F412/3 FET development board with ZIF socket

Technical Documents

Most useful technical documents for MSP-FET430P410 Help

User Guides

More Literature

    
Related Devices
Part# Name Product Family
MSP430F412 16-Bit Ultra-Low-Power Microcontroller, 4kB Flash, 256B RAM, Comparator, 96 segment LCD MSP430 16-bit Ultra-Low Power MCUs 
MSP430F413 16-Bit Ultra-Low-Power Microcontroller, 8kB Flash, 256B RAM, Comparator, 96 segment LCD MSP430 16-bit Ultra-Low Power MCUs 
MSP430F415 16-Bit Ultra-Low-Power Microcontroller, 16kB Flash, 512B RAM, Comparator, 96 Segment LCD MSP430 16-bit Ultra-Low Power MCUs 
MSP430F417 16-Bit Ultra-Low-Power Microcontroller, 32kB Flash, 1kB RAM, Comparator, 96 Segment LCD MSP430 16-bit Ultra-Low Power MCUs 
MSP430F423 16-bit Ultra-Low-Power Microcontroller , 8KB Flash, 256B RAM, Sigma-Delta ADC, 128 Seg LCD MSP430 16-bit Ultra-Low Power MCUs 
MSP430F425 16-bit Ultra-Low-Power Microcontroller, 16KB Flash, 512B RAM, Sigma-Delta ADC, 128 Seg LCD MSP430 16-bit Ultra-Low Power MCUs 
MSP430F427 16-bit Ultra-Low-Power Microcontroller, 32KB Flash, 1KB RAM, Sigma-Delta ADC, 128 Seg LCD MSP430 16-bit Ultra-Low Power MCUs 
MSP430FE423 16-bit Ultra-Low-Power Microcontroller for Energy Meters, 8KB Flash, 256B RAM MSP430 16-bit Ultra-Low Power MCUs 
MSP430FE425 16-bit Ultra-Low-Power Microcontroller for Energy Meters, 16KB Flash, 512B RAM MSP430 16-bit Ultra-Low Power MCUs 
MSP430FE427 16-Bit Ultra-Low-Power Microcontroller for Energy Meters, 32KB Flash, 1024B RAM MSP430 16-bit Ultra-Low Power MCUs 
MSP430FW423 16-bit RISC Ultra-Low-Power Microcontroller for Electronic Flow Meters MSP430 16-bit Ultra-Low Power MCUs 
MSP430FW425 16-bit RISC Ultra-Low-Power Microcontroller for Electronic Flow Meters MSP430 16-bit Ultra-Low Power MCUs 
MSP430FW427 16-bit RISC Ultra-Low-Power Microcontroller for Electronic Flow Meters MSP430 16-bit Ultra-Low Power MCUs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support