MSP430FG43X Flash Emulation Tool Status: ACTIVE

MSP-FET430P430


      
         
Getting Started Documentation   IAR Embedded Workbench Version 3+ for MSP430 User's Guide (Rev. O) (PDF 365 KB) 117760 views
06 Nov 2009 

  MSP-FET430P430
NameMSP430FG43X Flash Emulation Tool
StatusACTIVE
Price (US$) 
Order Options


Product Information

Description

The MSP-FET430P430 is a powerful tool that includes the hardware and software required to complete much of your application development work. The Flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 Flash is extremely low power, no external power supply is required. The tool has an integrated software environment and connects directly to the PC which greatly simplifies the set-up and use of the tool. The flash development tool supports development with the flash parts in the MSP430FG43x and 80-pin MSP430F43x product families.

Features

  • 2 FG439 flash devices
  • FET to PC cable
  • Full documentation on CD ROM
  • Header pinouts for prototyping
  • Integrated IAR Kickstart user interface which includes an assembler, linker, simulator, source-level debugger, and limited C compiler LED indicator MSP430FG43x FET development board with ZIF socket

Order Options

 MSP-FET430P430
Name MSP430FG43X Flash Emulation Tool
Status  ACTIVE 
Price (US$)  
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for MSP-FET430P430 Help

User Guides

    
Related Devices
Part# Name Product Family
MSP430FG437 16-Bit Ultra-Low-Power MCU, 32KB Flash, 1KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 128 Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430FG438 16-Bit Ultra-Low-Power MCU, 48KB Flash, 2KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 128 Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430FG439 16-Bit Ultra-Low-Power MCU, 60KB Flash, 2KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 128 Seg LCD MSP430™16-bit Ultra-Low Power MCUs 

Support and Community

Customer Tags Help

Most Popular Tags for MSP-FET430P430:

View All Tags

Other Support