MSP430 100-Pin Target board and USB Programmer Status: ACTIVE

MSP-FET430U100


      
         
Getting Started Documentation   MSP430 Hardware Tools User's Guide (Rev. B) (PDF 16098 KB) 16796 views
24 Jul 2009 

  MSP-FET430U100
NameMSP430 100-Pin Target board and USB Programmer
StatusACTIVE
Price (US$)$149.00 
Host  PC 
OS  Win XP 
Order Options


Product Information

Description


View  View MSP-FET430U100

The MSP-FET430U100 is a powerful flash emulation tool that includes the hardware and software required to quickly begin application development on the MSP430 MCU. It includes a ZIF socket target board (MSP-TS430PZ100) and a USB debugging interface (MSP-FET430UIF) used to program and debug the MSP430 in-system through the JTAG interface or the pin saving Spy Bi-Wire (2-wire JTAG) protocol. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is ultra-low power, no external power supply is required.

The debugging tool interfaces the MSP430 to the included integrated software environment and includes code to start your design immediately. The MSP-FET430U100 development board supports some MSP430 flash parts in a 100-pin LQFP package (TI package code: PZ), except the MSP430F471xx and the MSP430F543x. For the MSP430F471xx, see the MSP-TS430PZ100A development board. For the MSP430F543x, see the MSP-FET430U5x100 development board.

Features

  • USB debugging interface (MSP-FET430UIF) connects a flash-based MSP430 MCU to a PC for real-time, in-system programming and debugging
  • Technical specifications:
    • Software configurable supply voltage between 1.8 and 3.6 volts at 100mA
    • Supports JTAG Security Fuse blow to protect code
    • Supports all MSP430 boards with JTAG header
    • Supports both JTAG and Spy-Bi-Wire (2-wire JTAG) debug protocols
  • Development board with a ZIF socket fitting MSP430 derivatives in 100-pin LQFP (PZ) packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping (MSP-TS430PZ100)

What's Included

  • Development board with 100-pin LQFP (PZ) ZIF socket (MSP-TS430PZ100)
  • Eight PCB 1x25-pin headers (four male and four female)
  • JTAG Header cable
  • MSP430 Flash Devices (2): MSP430FG4619IPZ
  • Microcrystal MS1V-T1K 32.768kHz crystal, C(Load) = 7pF
  • One MSP-FET430UIF USB interface module. This is the unit that has a USB B-connector on one end of the case and a 2x7-pin male connector on the other end of the case.
  • One MSP430 CD-ROM
  • One READ ME FIRST document
  • USB Cable

Support Software

Order Options

 MSP-FET430U100
Name MSP430 100-Pin Target board and USB Programmer
Status  ACTIVE 
Price (US$) $149.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for MSP-FET430U100 Help

User Guides

    
Related Tools
Name Part# Company Tool Type
Code Composer Studio Integrated Development Environment (IDE) - v4.x CCSTUDIO Texas Instruments Code Composer Studio(TM) IDE 
MSP430 USB Debugging Interface MSP-FET430UIF Texas Instruments Development Boards/EVMs 
IAR Embedded Workbench KickStart - Free IDE IAR-KICKSTART Texas Instruments Development Platforms 
Related Devices
Part# Name Product Family
MSP430F435 16-Bit Ultra-Low-Power Microcontroller, 16kB Flash, 512B RAM, 12-Bit ADC, USART, 160 Segment LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F4351 16-Bit Ultra-Low-Power Microcontroller, 16kB Flash, 512B RAM, USART, 160 Segment LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F436 16-Bit Ultra-Low-Power Microcontroller, 24kB Flash, 1024B RAM, 12-Bit ADC, USART, 160 Segment LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F4361 16-Bit Ultra-Low-Power Microcontroller, 24kB Flash, 1024B RAM, USART, 160 Segment LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F437 16-Bit Ultra-Low-Power Microcontroller, 32kB Flash, 1024B RAM, 12-Bit ADC, USART, 160 Segment LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F4371 16-Bit Ultra-Low-Power Microcontroller, 32kB Flash, 1024B RAM, USART, 160 Segment LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F447 16-Bit Ultra-Low-Power MCU, 32kB Flash, 1024B RAM, 12-Bit ADC, 2 USARTs, HW Multiplier, 160 Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F448 16-Bit Ultra-Low-Power MCU, 48kB Flash, 2048B RAM, 12-Bit ADC, 2 USARTs, HW Multiplier, 160 Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F449 16-Bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, 2 USARTs HW Multiplier, 160 Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F4783 16-Bit Ultra-Low-Power Microcontroller, 48KB Flash, 2KB RAM, 3 Sigma-Delta ADCs, LCD Driver MSP430™16-bit Ultra-Low Power MCUs 
MSP430F4784 16-Bit Ultra-Low-Power Microcontroller, 48KB Flash, 2KB RAM, 4 Sigma-Delta ADCs, LCD Driver MSP430™16-bit Ultra-Low Power MCUs 
MSP430F4793 16-Bit Ultra-Low-Power Microcontroller, 60KB Flash, 2.5KB RAM, 3 Sigma-Delta ADCs, LCD Driver MSP430™16-bit Ultra-Low Power MCUs 
MSP430F4794 16-Bit Ultra-Low-Power Microcontroller, 60KB Flash, 2KB RAM, 4 Sigma-Delta ADCs, LCD Driver MSP430™16-bit Ultra-Low Power MCUs 
MSP430FG4616 16-Bit Ultra-Low-Power MCU, 92KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430FG4617 16-Bit Ultra-Low-Power MCU, 92KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430FG4618 16-Bit Ultra-Low-Power MCU, 116KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430FG4619 16-Bit Ultra-Low-Power MCU, 120KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD MSP430™16-bit Ultra-Low Power MCUs 

Support and Community

Customer Tags Help

Most Popular Tags for MSP-FET430U100:

View All Tags

Other Support