MSP430 100-Pin Target board and USB Programmer (Pinout A) Status: ACTIVE

MSP-FET430U100A


      
         
Getting Started Documentation   MSP430 Hardware Tools User's Guide (Rev. C) (PDF 4330 KB) 17286 views
20 Nov 2009 

  MSP-FET430U100A
NameMSP430 100-Pin Target board and USB Programmer (Pinout A)
StatusACTIVE
Price (US$)$149.00 
Host  PC 
OS  Win XP 
Order Options


Product Information

Description

The MSP-FET430U100A is a powerful flash emulation tool (FET) that includes the hardware and software required to quickly begin application development on the MSP430 MCU. It includes a ZIF socket target board (MSP-TS430PZ100A) and a USB debugging interface (MSP-FET430UIF) used to program and debug the MSP430 in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is ultra-low power, no external power supply is required.

The debugging tool interfaces the MSP430 to the included integrated software environment and includes code to start your design immediately. The included MSP-TS430PZ100A development board supports all MSP430F471xx flash parts in a 100-pin LQFP package (TI package code: PZ).

The 100-pin socket target board (MSP-TS430PZ100A) is also available standalone without the additional debugging interface.

Features

  • USB debugging interface (MSP-FET430UIF) connects a flash-based MSP430 MCU to a PC for real-time, in-system programming and debugging
  • Technical specifications:
    • Software configurable supply voltage between 1.8 and 3.6 volts at 100mA
    • Supports JTAG Security Fuse blow to protect code
    • Supports all MSP430 boards with JTAG header
    • Supports both JTAG and Spy-Bi-Wire (2-wire JTAG) debug protocols
  • Development board (MSP-TS430PZ100A) with a ZIF socket fitting MSP430F471xx derivatives in 100-pin LQFP (PZ) packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping

 

What's Included

  • Development board with 100-pin LQFP (PZ) ZIF socket (MSP-TS430PZ100A)
  • Eight PCB 1x25-pin headers (four male and four female)
  • JTAG Header cable
  • MSP430 Flash Device: MSP430F47197IPZ
  • One 32.768-kHz crystal
  • One MSP-FET430UIF USB interface module. This is the unit that has a USB B-connector on one end of the case and a 2x7-pin male connector on the other end of the case.
  • One MSP430 CD-ROM
  • One READ ME FIRST document
  • USB Cable

Support Software

Order Options

 MSP-FET430U100A
Name MSP430 100-Pin Target board and USB Programmer (Pinout A)
Status  ACTIVE 
Price (US$) $149.00 
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for MSP-FET430U100A Help

User Guides

    
Related Tools
Name Part# Company Tool Type
Code Composer Essentials Professional v3.1 SR1 - Unrestricted IDE MSP-CCE430PRO Texas Instruments Compilers/Assemblers/Linkers 
Code Composer Essentials v3.1 SR1- Free 16KB IDE MSP-CCE430 Texas Instruments Compilers/Assemblers/Linkers 
MSP430 100-Pin Target board (Pinout A) MSP-TS430PZ100A Texas Instruments Development Boards/EVMs 
MSP430 USB Debugging Interface MSP-FET430UIF Texas Instruments Development Boards/EVMs 
IAR Embedded Workbench KickStart - Free IDE IAR-KICKSTART Texas Instruments Development Platforms 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support