MSP430 14-Pin Target Board and USB Programmer Status: ACTIVE

MSP-FET430U14


      
         
Getting Started Documentation   MSP430 Hardware Tools User's Guide (Rev. C) (PDF 4330 KB) 17124 views
20 Nov 2009 

  MSP-FET430U14
NameMSP430 14-Pin Target Board and USB Programmer
StatusACTIVE
Price (US$)$149.00 
Host  PC 
OS  Microsoft Windows 2000/XP 
Current Version  v1.0 
Version Date  11/01/2005 
Order Options


Product Information

Description


View  View MSP-FET430U14

The MSP-FET430U14 is a powerful flash emulation tool that includes the hardware and software required to quickly begin application development on the MSP430 MCU. It includes a ZIF socket target board and a USB debugging interface (MSP-FET430UIF) used to program and debug the MSP430 in-system through the JTAG interface or the pin saving Spy Bi-Wire (2-wire JTAG) protocol. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is ultra-low power, no external power supply is required.

The debugging tool interfaces the MSP430 to the included integrated software environment and includes code to start your design immediately. The MSP-FET430U14 development board supports all MSP430 flash parts in a 14-pin TSSOP package (TI package code: PW).

Features

  • USB debugging interface (MSP-FET430UIF) connects a flash-based MSP430 MCU to a PC for real-time, in-system programming and debugging
  • Technical specifications:
    • Software configurable supply voltage between 1.8 and 3.6 volts at 100mA
    • Supports JTAG Security Fuse blow to protect code
    • Supports all MSP430 boards with JTAG header
    • Supports both JTAG and Spy-Bi-Wire (2-wire JTAG) debug protocols
  • Development board with a ZIF socket fitting MSP430 derivatives in 14-pin TSSOP (PW) packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping
  • USB cable and a 14-pin conductor cable is provided
  • Includes IAR Kickstart and Code Composer Essentials integrated development environments which includes an assembler, linker, simulator, source-level debugger, and code limited C-compiler
  • Full documentation on CD

What's Included

  • Development board with 14-pin TSSOP (PW) ZIF socket
  • Documentation CD
  • JTAG Header cable
  • MSP430F2013IPW flash devices (2)
  • Microcrystal MS1V-T1K 32.768kHz crystal, C(Load) = 12.5pF
  • USB Cable
  • USB debugging interface (MSP-FET430UIF)

Support Software

Order Options

 MSP-FET430U14
Name MSP430 14-Pin Target Board and USB Programmer
Status  ACTIVE 
Price (US$) $149.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for MSP-FET430U14 Help

User Guides

    
Related Tools
Name Part# Company Tool Type
Code Composer Essentials v3.1 SR1- Free 16KB IDE MSP-CCE430 Texas Instruments Compilers/Assemblers/Linkers 
MSP430 USB Debugging Interface MSP-FET430UIF Texas Instruments Development Boards/EVMs 
IAR Embedded Workbench KickStart - Free IDE IAR-KICKSTART Texas Instruments Development Platforms 
Related Devices
Part# Name Product Family
MSP430F2001 16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2002 16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, 10-Bit SAR A/D, USI for SPI/I2C MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2003 16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2011 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, Comparator MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2012 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 10-Bit SAR A/D, USI for SPI/I2C MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2013 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C MSP430™16-bit Ultra-Low Power MCUs 

Support and Community

Customer Tags Help

Most Popular Tags for MSP-FET430U14:

View All Tags

Other Support