|
|
Product InformationDescriptionThe MSP-FET430U23x0 is a powerful flash emulation tool that includes the hardware and software required to quickly begin application development on the MSP430 MCU. It includes a ZIF socket target board and a USB debugging interface (MSP-FET430UIF) used to program and debug the MSP430 in-system through the JTAG interface or the pin saving Spy Bi-Wire (2-wire JTAG) protocol. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is ultra-low power, no external power supply is required. The debugging tool interfaces the MSP430 to the included integrated software environment and includes code to start your design immediately. The MSP-FET430U23x0 development board supports all MSP430F23x0 flash parts in the 40-pin QFN (RHA) package. Features
What's Included
Support Software
Order Options
Technical Documents
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| Code Composer Essentials v3.1 SR1- Free 16KB IDE | MSP-CCE430 | Texas Instruments | Compilers/Assemblers/Linkers |
| MSP430 USB Debugging Interface | MSP-FET430UIF | Texas Instruments | Development Boards/EVMs |
| IAR Embedded Workbench KickStart - Free IDE | IAR-KICKSTART | Texas Instruments | Development Platforms |
| Related Devices | |||
| Part# | Name | Product Family | |
| MSP430F2330 | 16-bit Ultra-Low-Power Microcontroller, 8KB Flash, 1024B RAM, Comparator | MSP43016-bit Ultra-Low Power MCUs | |
| MSP430F2350 | 16-bit Ultra-Low-Power Microcontroller, 16KB Flash, 2048B RAM, Comparator | MSP43016-bit Ultra-Low Power MCUs | |
| MSP430F2370 | 16-bit Ultra-Low-Power Microcontroller, 32KB Flash, 2048B RAM, Comparator | MSP43016-bit Ultra-Low Power MCUs | |
Most Popular Tags for MSP-FET430U23X0: