MSP430 20- and 28-Pin Target board and USB Programmer Status: ACTIVE

MSP-FET430U28


      
         
Getting Started Documentation   MSP430 Hardware Tools User's Guide (Rev. C) (PDF 4330 KB) 17124 views
20 Nov 2009 

  MSP-FET430U28
NameMSP430 20- and 28-Pin Target board and USB Programmer
StatusACTIVE
Price (US$)$149.00 
Host  PC 
OS  Win XP 
Order Options


Product Information

Description


View  View MSP-FET430U28

In April 2008, the MSP-FET430U28 was updated to include a PW (TSSOP) socket target board. Please note that older documentation may still refer to the original DW (SOIC) socket.

The MSP-FET430U28 is a powerful flash emulation tool that includes the hardware and software required to quickly begin application development on the MSP430 MCU. It includes a ZIF socket target board and a USB debugging interface (MSP-FET430UIF) used to program and debug the MSP430 in-system through the JTAG interface or the pin saving Spy Bi-Wire (2-wire JTAG) protocol. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is ultra-low power, no external power supply is required.

The debugging tool interfaces the MSP430 to the included integrated software environment and includes code to start your design immediately. The MSP-FET430U28 development board supports all MSP430 flash parts in a 20- or 28-pin TSSOP package (TI package code: PW).

Features

  • USB debugging interface (MSP-FET430UIF) connects a flash-based MSP430 MCU to a PC for real-time, in-system programming and debugging
  • Technical specifications:
    • Software configurable supply voltage between 1.8 and 3.6 volts at 100mA
    • Supports JTAG Security Fuse blow to protect code
    • Supports all MSP430 boards with JTAG header
    • Supports both JTAG and Spy-Bi-Wire (2-wire JTAG) debug protocols
  • Development board with a ZIF socket fitting MSP430 derivatives in 20- or 28-pin TSSOP (PW) packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping

What's Included

  • Development board with 28-pin TSSOP (PW) ZIF socket (MSP-TS430PW28)
  • Four PCB 1x14-pin headers (two male and two female)
  • JTAG Cable
  • MSP430 Flash Devices (2): MSP430F2132IPW
  • Microcrystal MS1V-T1K 32.768kHz crystal, C(Load) = 12.5pF
  • One MSP-FET430UIF USB interface module. This is the unit that has a USB B-connector on one end of the case and a 2x7-pin male connector on the other end of the case.
  • One MSP430 CD-ROM
  • One READ ME FIRST document
  • USB Cable

Support Software

Order Options

 MSP-FET430U28
Name MSP430 20- and 28-Pin Target board and USB Programmer
Status  ACTIVE 
Price (US$) $149.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for MSP-FET430U28 Help

User Guides

    
Related Tools
Name Part# Company Tool Type
Code Composer Essentials v3.1 SR1- Free 16KB IDE MSP-CCE430 Texas Instruments Compilers/Assemblers/Linkers 
MSP430 USB Debugging Interface MSP-FET430UIF Texas Instruments Development Boards/EVMs 
IAR Embedded Workbench KickStart - Free IDE IAR-KICKSTART Texas Instruments Development Platforms 
Related Devices
Part# Name Product Family
MSP430F1101A 16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator MSP430™16-bit Ultra-Low Power MCUs 
MSP430F1111A 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, Comparator MSP430™16-bit Ultra-Low Power MCUs 
MSP430F1121A 16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 256B RAM, Comparator MSP430™16-bit Ultra-Low Power MCUs 
MSP430F1122 16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 256B RAM, 10 bit ADC MSP430™16-bit Ultra-Low Power MCUs 
MSP430F1132 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 256B RAM, 10 bit ADC MSP430™16-bit Ultra-Low Power MCUs 
MSP430F122 16-Bit Ultra-Low-Power Microcontroller, 4kB Flash, 256B RAM, USART, Comparator MSP430™16-bit Ultra-Low Power MCUs 
MSP430F1222 16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 256B RAM, 10 bit ADC, 1 USART MSP430™16-bit Ultra-Low Power MCUs 
MSP430F123 16-Bit Ultra-Low-Power Microcontroller, 8kB Flash, 256B RAM, USART, Comparator MSP430™16-bit Ultra-Low Power MCUs 
MSP430F1232 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 256B RAM, 10 bit ADC, 1 USART MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2101 16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2111 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, Comparator MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2112 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 256B RAM, 10 bit ADC, 1 USCI MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2121 16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 256B RAM, Comparator MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2122 16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 512B RAM, 10 bit ADC, 1 USCI MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2131 16-Bit Ultra-Low-Power Microcontroller, 8kB Flash, 256B RAM, Comparator MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2132 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM, 10 bit ADC, 1 USCI MSP430™16-bit Ultra-Low Power MCUs 

Support and Community

Customer Tags Help

Most Popular Tags for MSP-FET430U28:

View All Tags

Other Support