MSP430 48-Pin Target board and USB Programmer Status: ACTIVE

MSP-FET430U48


      
         
Getting Started Documentation   MSP430 Hardware Tools User's Guide (Rev. C) (PDF 4330 KB) 17124 views
20 Nov 2009 

  MSP-FET430U48
NameMSP430 48-Pin Target board and USB Programmer
StatusACTIVE
Price (US$)$149.00 
Host  PC 
OS  Microsoft Windows 2000/XP 
Current Version  v1.0 
Version Date  MAR-22-2005 
Order Options


Product Information

Description


View  View MSP-FET430U48

The MSP-FET430U48 is a powerful flash emulation tool that includes the hardware and software required to quickly begin application development on the MSP430 MCU. It includes a ZIF socket target board and a USB debugging interface (MSP-FET430UIF) used to program and debug the MSP430 in-system through the JTAG interface or the pin saving Spy Bi-Wire (2-wire JTAG) protocol. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is ultra-low power, no external power supply is required.

The debugging tool interfaces the MSP430 to the included integrated software environment and includes code to start your design immediately. The MSP-FET430U48 development board supports all MSP430 flash parts in a 48-pin SSOP package (TI package code: DL).

Features

  • USB debugging interface (MSP-FET430UIF) connects a flash-based MSP430 MCU to a PC for real-time, in-system programming and debugging
  • Technical specifications:
    • Software configurable supply voltage between 1.8 and 3.6 volts at 100mA
    • Supports JTAG Security Fuse blow to protect code
    • Supports all MSP430 boards with JTAG header
    • Supports both JTAG and Spy-Bi-Wire (2-wire JTAG) debug protocols
  • Development board with a ZIF socket fitting MSP430 derivatives in 48-pin SSOP (DL) packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping

What's Included

  • Development board with 48-pin SSOP (DL) ZIF socket (MSP-TS430DL48)
  • Four PCB 2x24-pin headers (two male and two female)
  • JTAG Header cable
  • MSP430 Flash Devices (2): MSP430F4270IDL
  • Microcrystal MS1V-T1K 32.768kHz crystal, C(Load) = 12.5pF
  • One MSP-FET430UIF USB interface module. This is the unit that has a USB B-connector on one end of the case and a 2x7-pin male connector on the other end of the case.
  • One MSP430 CD-ROM
  • One READ ME FIRST document
  • USB Cable

Support Software

Order Options

 MSP-FET430U48
Name MSP430 48-Pin Target board and USB Programmer
Status  ACTIVE 
Price (US$) $149.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for MSP-FET430U48 Help

User Guides

    
Related Tools
Name Part# Company Tool Type
Code Composer Essentials v3.1 SR1- Free 16KB IDE MSP-CCE430 Texas Instruments Compilers/Assemblers/Linkers 
MSP430 USB Debugging Interface MSP-FET430UIF Texas Instruments Development Boards/EVMs 
IAR Embedded Workbench KickStart - Free IDE IAR-KICKSTART Texas Instruments Development Platforms 
Related Devices
Part# Name Product Family
MSP430F4250 16-Bit Ultra-Low-Power MCU, 16kB Flash, 256B RAM, 16-bit Sigma-Delta A/D, 12-bit D/A, LCD Driver MSP430™16-bit Ultra-Low Power MCUs 
MSP430F4260 16-Bit Ultra-Low-Power MCU, 24kB Flash, 256B RAM, 16-bit Sigma-Delta A/D, 12-bit D/A, LCD Driver MSP430™16-bit Ultra-Low Power MCUs 
MSP430F4270 16-Bit Ultra-Low-Power MCU, 32kB Flash, 256B RAM, 16-bit sigma Delta A/D, 12-bit D/A, LCD Driver MSP430™16-bit Ultra-Low Power MCUs 
MSP430FG4250 16-Bit Ultra-Low-Power MCU, 16kB Flash, 256B RAM, 16-bit Sigma-Delta A/D, 12-bit D/A, 2 OPAMP, LCD D MSP430™16-bit Ultra-Low Power MCUs 
MSP430FG4260 16-Bit Ultra-Low-Power MCU, 24kB Flash, 256B RAM, 16-bit Sigma-Delta A/D, 12-bit D/A, 2 OPAMP, LCD D MSP430™16-bit Ultra-Low Power MCUs 
MSP430FG4270 16-Bit Ultra-Low-Power MCU, 32kB Flash, 256B RAM, 16-bit sigma Delta A/D, 12-bit D/A, 2 OPAMP, LCD D MSP430™16-bit Ultra-Low Power MCUs 

Support and Community

Customer Tags Help

Most Popular Tags for MSP-FET430U48:

View All Tags

Other Support