MSP430 64-Pin Target board and USB Programmer Status: ACTIVE

MSP-FET430U64


      
         
Getting Started Documentation   MSP430 Hardware Tools User's Guide (Rev. B) (PDF 16098 KB) 14986 views
24 Jul 2009 

  MSP-FET430U64
NameMSP430 64-Pin Target board and USB Programmer
StatusACTIVE
Price (US$)$149.00 
Host  PC 
OS  Win XP 
Order Options


Product Information

Description


View  View MSP-FET430U64

The MSP-FET430U64 is a powerful flash emulation tool that includes the hardware and software required to quickly begin application development on the MSP430 MCU. It includes a ZIF socket target board (MSP-TS430PM64) and a USB debugging interface (MSP-FET430UIF) used to program and debug the MSP430 in-system through the JTAG interface or the pin saving Spy Bi-Wire (2-wire JTAG) protocol. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is ultra-low power, no external power supply is required.

The debugging tool interfaces the MSP430 to the included integrated software environment and includes code to start your design immediately. The MSP-FET430U64 development board supports some MSP430 flash parts in a 64-pin LQFP package (TI package code: PM), except for the MSP430F41x2 devices. For the MSP430F41x2 devices, see the MSP-FET430U64A development board.

Features

  • USB debugging interface (MSP-FET430UIF) connects a flash-based MSP430 MCU to a PC for real-time, in-system programming and debugging
  • Technical specifications:
    • Software configurable supply voltage between 1.8 and 3.6 volts at 100mA
    • Supports JTAG Security Fuse blow to protect code
    • Supports all MSP430 boards with JTAG header
    • Supports both JTAG and Spy-Bi-Wire (2-wire JTAG) debug protocols
  • Development board with a ZIF socket fitting MSP430 derivatives in 64-pin LQFP (PM) packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping (MSP-TS430PM64)

What's Included

  • Development board with 64-pin LQFP (PM) ZIF socket (MSP-TS430PM64)
  • Eight PCB 1x16-pin headers (four male and four female)
  • JTAG Header cable
  • MSP430 Flash Devices: MSP430F417IPM and MSP430F169IPM
  • Microcrystal MS1V-T1K 32.768kHz crystal, C(Load) = 12.5pF
  • One MSP-FET430UIF USB interface module. This is the unit that has a USB B-connector on one end of the case and a 2x7-pin male connector on the other end of the case.
  • One MSP430 CD-ROM
  • One READ ME FIRST document
  • USB Cable

Support Software

Order Options

 MSP-FET430U64
Name MSP430 64-Pin Target board and USB Programmer
Status  ACTIVE 
Price (US$) $149.00 
 
Order
Americas:
Contact Distributor
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for MSP-FET430U64 Help

User Guides

    
Related Tools
Name Part# Company Tool Type
Code Composer Essentials v3.1 SR1- Free 16KB IDE MSP-CCE430 Texas Instruments Compilers/Assemblers/Linkers 
MSP430 USB Debugging Interface MSP-FET430UIF Texas Instruments Development Boards/EVMs 
IAR Embedded Workbench KickStart - Free IDE IAR-KICKSTART Texas Instruments Development Platforms 
Related Devices
Part# Name Product Family
MSP430F133 16-Bit Ultra-Low-Power Microcontroller, 8kB Flash, 256B RAM, 12 bit ADC, USART MSP430™16-bit Ultra-Low Power MCUs 
MSP430F135 16-Bit Ultra-Low-Power Microcontroller, 16kB Flash, 512B RAM, 12 bit ADC, USART MSP430™16-bit Ultra-Low Power MCUs 
MSP430F147 16-Bit Ultra-Low-Power Microcontroller, 32 kB Flash, 1KB RAM, 12 bit ADC, 2 USARTs, HW multiplier MSP430™16-bit Ultra-Low Power MCUs 
MSP430F1471 16-Bit Ultra-Low-Power Microcontroller, 32 kB Flash, 1KB RAM, 2 USARTs, HW multiplier MSP430™16-bit Ultra-Low Power MCUs 
MSP430F148 16-Bit Ultra-Low-Power Microcontroller, 48 kB Flash, 2KB RAM, 12 bit ADC, 2 USARTs, HW multiplier MSP430™16-bit Ultra-Low Power MCUs 
MSP430F1481 16-Bit Ultra-Low-Power Microcontroller, 48 kB Flash, 2KB RAM, 2 USARTs, HW multiplier MSP430™16-bit Ultra-Low Power MCUs 
MSP430F149 16-Bit Ultra-Low-Power Microcontroller, 60 kB Flash, 2KB RAM, 12 bit ADC, 2 USARTs, HW multiplier MSP430™16-bit Ultra-Low Power MCUs 
MSP430F1491 16-Bit Ultra-Low-Power Microcontroller, 60 kB Flash, 2KB RAM, 2 USARTs, HW multiplier MSP430™16-bit Ultra-Low Power MCUs 
MSP430F155 16-bit Ultra-Low-Power MCU, 16kB Flash, 512B RAM, 12-Bit ADC, Dual 12-Bit DAC, USART, I2C, DMA MSP430™16-bit Ultra-Low Power MCUs 
MSP430F156 16-bit Ultra-Low-Power MCU, 24kB Flash, 1024B RAM, 12-Bit ADC, Dual 12-Bit DAC, USART, I2C, DMA MSP430™16-bit Ultra-Low Power MCUs 
MSP430F157 16-bit Ultra-Low-Power MCU, 32kB Flash, 1024B RAM, 12-Bit ADC, Dual 12-Bit DAC, USART, I2C, DMA MSP430™16-bit Ultra-Low Power MCUs 
MSP430F1610 16-bit Ultra-Low-Power MCU, 32kB Flash, 5124B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA MSP430™16-bit Ultra-Low Power MCUs 
MSP430F1611 16-bit Ultra-Low-Power MCU, 48kB Flash, 10240B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA MSP430™16-bit Ultra-Low Power MCUs 
MSP430F1612 16-bit Ultra-Low-Power MCU, 55kB Flash, 5120B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA MSP430™16-bit Ultra-Low Power MCUs 
MSP430F167 16-bit Ultra-Low-Power MCU, 32kB Flash, 1024B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA MSP430™16-bit Ultra-Low Power MCUs 
MSP430F168 16-bit Ultra-Low-Power MCU, 48kB Flash, 2048B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA MSP430™16-bit Ultra-Low Power MCUs 
MSP430F169 16-bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA MSP430™16-bit Ultra-Low Power MCUs 
MSP430F233 16-bit Ultra-Low-Power Microcontroller, 8KB Flash, 1KB RAM, 12-Bit ADC, USCI, HW Multiplier MSP430™16-bit Ultra-Low Power MCUs 
MSP430F235 16-bit Ultra-Low-Power Microcontroller, 16KB Flash, 2KB RAM, 12-Bit ADC, USCI, HW Multiplier MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2410 16-bit Ultra-Low-Power Microcontroller, 56KB Flash, 4KB RAM, 12-Bit ADC, 2 USCIs, HW Multiplier MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2416 16-Bit Ultra-Low-Power Microcontroller, 92KB Flash, 4KB RAM, 12 Bit ADC, 2 USCIs, HW Multiplier MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2417 16-Bit Ultra-Low-Power Microcontroller, 92KB Flash, 8KB RAM, 12 Bit ADC, 2 USCIs, HW Multiplier MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2418 16-Bit Ultra-Low-Power Microcontroller, 116KB Flash, 8KB RAM, 12 Bit ADC, 2 USCIs, HW Multiplier MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2419 16-Bit Ultra-Low-Power Microcontroller, 120KB Flash, 4KB RAM, 12 Bit ADC, 2 USCIs, HW Multiplier MSP430™16-bit Ultra-Low Power MCUs 
MSP430F247 16-bit Ultra-Low-Power Microcontroller, 32KB Flash, 4KB RAM, 12-Bit ADC, 2 USCIs, HW Multiplier MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2471 16-bit Ultra-Low-Power Microcontroller, 32KB Flash, 4KB RAM, 2 USCIs, HW Multiplier MSP430™16-bit Ultra-Low Power MCUs 
MSP430F248 16-bit Ultra-Low-Power Microcontroller, 48KB Flash, 4KB RAM, 12-Bit ADC, 2 USCIs, HW Multiplier MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2481 16-bit Ultra-Low-Power Microcontroller, 48KB Flash, 4KB RAM, 2 USCIs, HW Multiplier MSP430™16-bit Ultra-Low Power MCUs 
MSP430F249 16-bit Ultra-Low-Power Microcontroller, 60KB Flash, 2KB RAM, 12-Bit ADC, 2 USCIs, HW Multiplier MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2491 16-bit Ultra-Low-Power Microcontroller, 60KB Flash, 2KB RAM, 2 USCIs, HW Multiplier MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2616 16-Bit Ultra-Low-Power MCU, 92KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2617 16-Bit Ultra-Low-Power MCU, 92KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2618 16-Bit Ultra-Low-Power MCU, 116kB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2619 16-Bit Ultra-Low-Power MCU, 92KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA MSP430™16-bit Ultra-Low Power MCUs 
MSP430F412 16-Bit Ultra-Low-Power Microcontroller, 4kB Flash, 256B RAM, Comparator, 96 segment LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F413 16-Bit Ultra-Low-Power Microcontroller, 8kB Flash, 256B RAM, Comparator, 96 segment LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F415 16-Bit Ultra-Low-Power Microcontroller, 16kB Flash, 512B RAM, Comparator, 96 Segment LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F417 16-Bit Ultra-Low-Power Microcontroller, 32kB Flash, 1kB RAM, Comparator, 96 Segment LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F423 16-bit Ultra-Low-Power Microcontroller , 8KB Flash, 256B RAM, Sigma-Delta ADC, 128 Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F423A 16-bit Ultra-Low-Power Microcontroller, 8KB Flash, 256B RAM, Sigma-Delta ADC, 128 Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F425 16-bit Ultra-Low-Power Microcontroller, 16KB Flash, 512B RAM, Sigma-Delta ADC, 128 Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F425A 16-bit Ultra-Low-Power Microcontroller, 16KB Flash, 512B RAM, Sigma-Delta ADC, 128 Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F427 16-bit Ultra-Low-Power Microcontroller, 32KB Flash, 1KB RAM, Sigma-Delta ADC, 128 Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F427A 16-bit Ultra-Low-Power Microcontroller, 32KB Flash, 1KB RAM, Sigma-Delta ADC, 128 Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430FE423 16-bit Ultra-Low-Power Microcontroller for Energy Meters, 8KB Flash, 256B RAM MSP430™16-bit Ultra-Low Power MCUs 
MSP430FE423A 16-bit Ultra-Low-Power Microcontroller for Energy Meters, 8KB Flash, 256B RAM MSP430™16-bit Ultra-Low Power MCUs 
MSP430FE425 16-bit Ultra-Low-Power Microcontroller for Energy Meters, 16KB Flash, 512B RAM MSP430™16-bit Ultra-Low Power MCUs 
MSP430FE425A 16-bit Ultra-Low-Power Microcontroller for Energy Meters, 16KB Flash, 512B RAM MSP430™16-bit Ultra-Low Power MCUs 
MSP430FE427 16-Bit Ultra-Low-Power Microcontroller for Energy Meters, 32KB Flash, 1024B RAM MSP430™16-bit Ultra-Low Power MCUs 
MSP430FE427A 16-Bit Ultra-Low-Power Microcontroller for Energy Meters, 32KB Flash, 1024B RAM MSP430™16-bit Ultra-Low Power MCUs 
MSP430FW423 16-bit RISC Ultra-Low-Power Microcontroller for Electronic Flow Meters MSP430™16-bit Ultra-Low Power MCUs 
MSP430FW425 16-bit RISC Ultra-Low-Power Microcontroller for Electronic Flow Meters MSP430™16-bit Ultra-Low Power MCUs 
MSP430FW427 16-bit RISC Ultra-Low-Power Microcontroller for Electronic Flow Meters MSP430™16-bit Ultra-Low Power MCUs 

Support and Community

Customer Tags Help

Most Popular Tags for MSP-FET430U64:

View All Tags

Other Support