MSP430 USB Debugging Interface Status: ACTIVE

MSP-FET430UIF


      
         
  MSP-FET430UIF
NameMSP430 USB Debugging Interface
StatusACTIVE
Price (US$)$99.00 
OS  Windows 2000, XP 
Current Version  1.0 
Order Options


Product Information

Description


View  View MSP-FET430UIF

The MSP-FET430U14 is a powerful flash emulation tool to quickly begin application development on the MSP430 MCU. It includes USB debugging interface used to program and debug the MSP430 in-system through the JTAG interface or the pin saving Spy Bi-Wire (2-wire JTAG) protocol. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is ultra-low power, no external power supply is required.

The debugging tool interfaces the MSP430 to the included integrated software environment and includes code to start your design immediately.  The MSP-FET430UIF development tools supports development with all MSP430 flash devices.

Features

  • USB debugging interface (MSP-FET430UIF) connects a flash-based MSP430 MCU to a PC for real-time, in-system programming and debugging
  • Technical specifications:
    • Software configurable supply voltage between 1.8 and 3.6 volts at 100mA
    • Supports JTAG Security Fuse blow to protect code
    • Supports all MSP430 boards with JTAG header
    • Supports both JTAG and Spy-Bi-Wire (2-wire JTAG) debug protocols

What's Included

  • One 14-conductor cable
  • One MSP-FET430UIF interface module
  • One MSP430 CD-ROM
  • One READ ME FIRST document
  • USB Cable

Compatibility Issues

The USB Debugging Interface is compatible with IAR Version 3.21 or higher.

Order Options

 MSP-FET430UIF
Name MSP430 USB Debugging Interface
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for MSP-FET430UIF Help

User Guides

    
Related Tools
Name Part# Company Tool Type
Code Composer Essentials v3.1 SR1- Free 16KB IDE MSP-CCE430 Texas Instruments Compilers/Assemblers/Linkers 
MSP430 Parallel Port Debugging Interface MSP-FET430PIF Texas Instruments Development Boards/EVMs 
IAR Embedded Workbench KickStart - Free IDE IAR-KICKSTART Texas Instruments Development Platforms 
Related Devices
Part# Name Product Family
MSP430F5418 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 16KB RAM, 12 Bit ADC, 2 USCIs, 32-bit HW Multi MSP430™16-bit Ultra-Low Power MCUs 
MSP430F5418A 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 16KB RAM, 12 Bit ADC, 2 USCIs, 32-bit HW Multi MSP430™16-bit Ultra-Low Power MCUs 
MSP430F5419 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi MSP430™16-bit Ultra-Low Power MCUs 
MSP430F5419A 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi MSP430™16-bit Ultra-Low Power MCUs 
MSP430F5435 16-Bit Ultra-Low-Power Microcontroller, 192KB Flash, 16KB RAM, 12 Bit ADC, 2 USCIs, 32-bit HW Multi MSP430™16-bit Ultra-Low Power MCUs 
MSP430F5435A 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 2 USCIs, 32-bit HW Multi MSP430™16-bit Ultra-Low Power MCUs 
MSP430F5436 16-Bit Ultra-Low-Power Microcontroller, 192KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi MSP430™16-bit Ultra-Low Power MCUs 
MSP430F5436A 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi MSP430™16-bit Ultra-Low Power MCUs 
MSP430F5437 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 2 USCIs, 32-bit HW Multi MSP430™16-bit Ultra-Low Power MCUs 
MSP430F5437A 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 2 USCIs, 32-bit HW Multi MSP430™16-bit Ultra-Low Power MCUs 
MSP430F5438 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi MSP430™16-bit Ultra-Low Power MCUs 
MSP430F5438A 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi MSP430™16-bit Ultra-Low Power MCUs 
MSP430F5524 16-Bit Ultra-Low-Power Microcontroller, USB, 64KB Flash, 4KB RAM, 12Bit ADC, 2 USCIs, 32Bit HW MPY MSP430™16-bit Ultra-Low Power MCUs 
MSP430F5525 16-Bit Ultra-Low-Power Microcontroller, USB, 64KB Flash, 4KB RAM, 12Bit ADC, 2 USCIs, 32Bit HW MPY MSP430™16-bit Ultra-Low Power MCUs 
MSP430F5526 16-Bit Ultra-Low-Power Microcontroller, 96KB Flash, 6KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY MSP430™16-bit Ultra-Low Power MCUs 
MSP430F5527 16-Bit Ultra-Low-Power Microcontroller, 96KB Flash, 6KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY MSP430™16-bit Ultra-Low Power MCUs 
MSP430F5528 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY MSP430™16-bit Ultra-Low Power MCUs 
MSP430F5529 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY MSP430™16-bit Ultra-Low Power MCUs 

Support and Community

Customer Tags Help

Most Popular Tags for MSP-FET430UIF:

View All Tags

Other Support