Product Information
Description
View MSP-GANG430 GraphicThis in-system gang programmer tool can be used to program up to 8 MSP430 FLASH devices simultaneously. These devices can be programmed in-circuit or in stand-alone sockets and software is included to facilitate device programming. The programming can be done with a PC or standalone. Since the graphical user interface (GUI) is DLL-based the DLL can be used independently from the GUI. Several examples show how the DLL could be applied at various high level languages (C, C++, VisualBasic, LabView).
Contents: GANG430 1.47/WIN
Added support for:MSP430FG477, MSP430FG478, MSP430FG478
MSP430F47166, MSP430F47167, MSP430F47176, MSP430F47177, MSP430F47186, MSP430F47187, MSP430F47196, MSP430F47197
MSP430F4132, MSP430F4152
Features
Hardware includes:
- In-circuit gang programmer
- 1 Cable Sub-D 9 Pin
- Target expansion board
- 8 14-pin cables for connectivity of up to 8 targets
The product also includes necessary literature including:
- Read Me First
- CD-ROM with MSP-GANG430 SW and MSP-GANG430 User's Guide
- The GANG430 supports up to two 480kB images
External power supply is required and not included with MSP-GANG430. The voltage of the power supply must be between 9 V and 15 V dc and must be capable of providing a minimum current of 300 mA.
Support Software