|
|
Product InformationDescriptionThe MSP-TRF4903-DEMO kit is used to demonstrate a unidirectional radio frequency (RF) data link without the need of an external computer, and for prototyping by downloading new software code to the MSP430F449 through the JTAG connector. This kit is used to evaluate the Texas Instruments TRF4903, a single-chip multiband RF transmitter. The schematics and layout of the board can be used as a reference design if desired. The demo kit has two circuit boards. The first circuit board (unit) is the transmitter and consists of a TRF4903 RF transmitter and a MSP430F449 microcontroller. The second circuit board in the kit is a receiver and consists of a TRF6903 RF transceiver and a MSP430F449 microcontroller. For demo purposes, the TRF6903 board is used as a receiver for the TRF4903 transmitter. Features
Support Software
Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| TRF4903 | 315-915 MHz ISM Band RF Transmitter | Low Power RF ICs | |
| TRF6903 | Single-Chip RF Transceiver | Low Power RF ICs | |