MSP430 80-Pin Target board Status: ACTIVE

MSP-TS430PN80


      
         
Getting Started Documentation   MSP430 Hardware Tools User's Guide (Rev. C) (PDF 4330 KB) 17537 views
20 Nov 2009 

  MSP-TS430PN80
NameMSP430 80-Pin Target board
StatusACTIVE
Price (US$)$75.00 

Product Information

Description


View  View MSP-TS430PN80

The MSP-TS430PN80 is a standalone ZIF socket target board used to program and debug the MSP430 in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol. The development board supports some MSP430 Flash parts in an 80-pin LQFP package (TI package code: PN). Please check your target’s device documentation to find the correct target board. For the MSP430F552x and MSP430F551x devices, see the MSP-TS430PN80USB target board.

A separate debugging and programming interface is required to work with the MSP-TS430PN80. A flash emulation tool (FET) may be purchased independently (MSP-FET430UIF) or bundled with the MSP-TS430PN80 (MSP-FET430U80).

Features

  • Development board (MSP-TS430PN80) with a ZIF socket fitting some MSP430 derivatives in 80-pin LQFP (PN) packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping
  • Supports all debugging interfaces using a standard 14-pin JTAG header such as the MSP-FET430UIF

What's Included

  • Development board with 80-pin LQFP (PN) ZIF socket (MSP-TS430PN80)
  • Two MSP430FG439IPN devices

Support Software

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for MSP-TS430PN80 Help

User Guides

    
Related Tools
Name Part# Company Tool Type
Code Composer Studio Integrated Development Environment (IDE) - v4.x CCSTUDIO Texas Instruments Code Composer Studio(TM) IDE 
MSP430 80-Pin Target board and USB Programmer MSP-FET430U80 Texas Instruments Development Boards/EVMs 
MSP430 USB Debugging Interface MSP-FET430UIF Texas Instruments Development Boards/EVMs 
IAR Embedded Workbench KickStart - Free IDE IAR-KICKSTART Texas Instruments Development Platforms 
Related Devices
Part# Name Product Family
MSP430F2410 16-bit Ultra-Low-Power Microcontroller, 56KB Flash, 4KB RAM, 12-Bit ADC, 2 USCIs, HW Multiplier MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2416 16-Bit Ultra-Low-Power Microcontroller, 92KB Flash, 4KB RAM, 12 Bit ADC, 2 USCIs, HW Multiplier MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2417 16-Bit Ultra-Low-Power Microcontroller, 92KB Flash, 8KB RAM, 12 Bit ADC, 2 USCIs, HW Multiplier MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2418 16-Bit Ultra-Low-Power Microcontroller, 116KB Flash, 8KB RAM, 12 Bit ADC, 2 USCIs, HW Multiplier MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2419 16-Bit Ultra-Low-Power Microcontroller, 120KB Flash, 4KB RAM, 12 Bit ADC, 2 USCIs, HW Multiplier MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2616 16-Bit Ultra-Low-Power MCU, 92KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2617 16-Bit Ultra-Low-Power MCU, 92KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2618 16-Bit Ultra-Low-Power MCU, 116kB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA MSP430™16-bit Ultra-Low Power MCUs 
MSP430F2619 16-Bit Ultra-Low-Power MCU, 92KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA MSP430™16-bit Ultra-Low Power MCUs 
MSP430F435 16-Bit Ultra-Low-Power Microcontroller, 16kB Flash, 512B RAM, 12-Bit ADC, USART, 160 Segment LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F4351 16-Bit Ultra-Low-Power Microcontroller, 16kB Flash, 512B RAM, USART, 160 Segment LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F436 16-Bit Ultra-Low-Power Microcontroller, 24kB Flash, 1024B RAM, 12-Bit ADC, USART, 160 Segment LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F4361 16-Bit Ultra-Low-Power Microcontroller, 24kB Flash, 1024B RAM, USART, 160 Segment LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F437 16-Bit Ultra-Low-Power Microcontroller, 32kB Flash, 1024B RAM, 12-Bit ADC, USART, 160 Segment LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F4371 16-Bit Ultra-Low-Power Microcontroller, 32kB Flash, 1024B RAM, USART, 160 Segment LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F477 16-Bit Ultra-Low-Power MCU, 32KB Flash, 2KB RAM, 16bit Sigma-Delta A/D, 12bit D/A, 128Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F478 16-Bit Ultra-Low-Power MCU, 48KB Flash, 2KB RAM, 16bit Sigma-Delta A/D, 12bit D/A, 128Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430F479 16-Bit Ultra-Low-Power MCU, 32KB Flash, 2KB RAM, 16bit Sigma-Delta A/D, 12bit D/A, 128Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430FG437 16-Bit Ultra-Low-Power MCU, 32KB Flash, 1KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 128 Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430FG438 16-Bit Ultra-Low-Power MCU, 48KB Flash, 2KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 128 Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430FG439 16-Bit Ultra-Low-Power MCU, 60KB Flash, 2KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 128 Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430FG477 16-Bit Ultra-Low-Power MCU, 32KB Flash, 2KB RAM, 16bit Sigma-Delta A/D, 12bit D/A, OpAmp, 128Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430FG478 16-Bit Ultra-Low-Power MCU, 48KB Flash, 2KB RAM, 16bit Sigma-Delta A/D, 12bit D/A, OpAmp, 128Seg LCD MSP430™16-bit Ultra-Low Power MCUs 
MSP430FG479 16-Bit Ultra-Low-Power MCU, 60KB Flash, 2KB RAM, 16bit Sigma-Delta A/D, 12bit D/A, OpAmp, 128Seg LCD MSP430™16-bit Ultra-Low Power MCUs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support