| Related Tools |
| Name | Part# | Company | Tool Type |
| Code Composer Studio Integrated Development Environment (IDE) - v4.x | CCSTUDIO | Texas Instruments | Code Composer Studio(TM) IDE |
| MSP430 100-Pin Target board and USB Programmer | MSP-FET430U100 | Texas Instruments | Development Boards/EVMs |
| MSP430 Parallel Port Debugging Interface | MSP-FET430PIF | Texas Instruments | Development Boards/EVMs |
| MSP430 USB Debugging Interface | MSP-FET430UIF | Texas Instruments | Development Boards/EVMs |
| IAR Embedded Workbench KickStart - Free IDE | IAR-KICKSTART | Texas Instruments | Development Platforms |
| Related Devices |
| Part# | Name | Product Family |
| MSP430F435 | 16-Bit Ultra-Low-Power Microcontroller, 16kB Flash, 512B RAM, 12-Bit ADC, USART, 160 Segment LCD | MSP43016-bit Ultra-Low Power MCUs |
| MSP430F4351 | 16-Bit Ultra-Low-Power Microcontroller, 16kB Flash, 512B RAM, USART, 160 Segment LCD | MSP43016-bit Ultra-Low Power MCUs |
| MSP430F436 | 16-Bit Ultra-Low-Power Microcontroller, 24kB Flash, 1024B RAM, 12-Bit ADC, USART, 160 Segment LCD | MSP43016-bit Ultra-Low Power MCUs |
| MSP430F4361 | 16-Bit Ultra-Low-Power Microcontroller, 24kB Flash, 1024B RAM, USART, 160 Segment LCD | MSP43016-bit Ultra-Low Power MCUs |
| MSP430F437 | 16-Bit Ultra-Low-Power Microcontroller, 32kB Flash, 1024B RAM, 12-Bit ADC, USART, 160 Segment LCD | MSP43016-bit Ultra-Low Power MCUs |
| MSP430F4371 | 16-Bit Ultra-Low-Power Microcontroller, 32kB Flash, 1024B RAM, USART, 160 Segment LCD | MSP43016-bit Ultra-Low Power MCUs |
| MSP430F447 | 16-Bit Ultra-Low-Power MCU, 32kB Flash, 1024B RAM, 12-Bit ADC, 2 USARTs, HW Multiplier, 160 Seg LCD | MSP43016-bit Ultra-Low Power MCUs |
| MSP430F448 | 16-Bit Ultra-Low-Power MCU, 48kB Flash, 2048B RAM, 12-Bit ADC, 2 USARTs, HW Multiplier, 160 Seg LCD | MSP43016-bit Ultra-Low Power MCUs |
| MSP430F449 | 16-Bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, 2 USARTs HW Multiplier, 160 Seg LCD | MSP43016-bit Ultra-Low Power MCUs |
| MSP430F4783 | 16-Bit Ultra-Low-Power Microcontroller, 48KB Flash, 2KB RAM, 3 Sigma-Delta ADCs, LCD Driver | MSP43016-bit Ultra-Low Power MCUs |
| MSP430F4784 | 16-Bit Ultra-Low-Power Microcontroller, 48KB Flash, 2KB RAM, 4 Sigma-Delta ADCs, LCD Driver | MSP43016-bit Ultra-Low Power MCUs |
| MSP430F4793 | 16-Bit Ultra-Low-Power Microcontroller, 60KB Flash, 2.5KB RAM, 3 Sigma-Delta ADCs, LCD Driver | MSP43016-bit Ultra-Low Power MCUs |
| MSP430F4794 | 16-Bit Ultra-Low-Power Microcontroller, 60KB Flash, 2KB RAM, 4 Sigma-Delta ADCs, LCD Driver | MSP43016-bit Ultra-Low Power MCUs |
| MSP430FG4616 | 16-Bit Ultra-Low-Power MCU, 92KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD | MSP43016-bit Ultra-Low Power MCUs |
| MSP430FG4617 | 16-Bit Ultra-Low-Power MCU, 92KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD | MSP43016-bit Ultra-Low Power MCUs |
| MSP430FG4618 | 16-Bit Ultra-Low-Power MCU, 116KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD | MSP43016-bit Ultra-Low Power MCUs |
| MSP430FG4619 | 16-Bit Ultra-Low-Power MCU, 120KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD | MSP43016-bit Ultra-Low Power MCUs |
No Tags are Available for this Part Number