Aardvark I2C/SPI Host Adapter Status: ACTIVE

MSP430-3P-TOTAL-TP240140-PPT


      Burr Brown - Logo
         
  MSP430-3P-TOTAL-TP240140-PPT
NameAardvark I2C/SPI Host Adapter
StatusACTIVE
Price (US$) 
Ordering Information Go to Total Phase

Product Information

Description

The Aardvark™ I2C/SPI Host Adapter is a fast and powerful I2C bus and SPI bus host adapter through USB. It allows a developer to interface a Linux or Windows PC to a downstream embedded system environment and transfer serial messages using the I2C and SPI protocols.

See more about Total Phase's TP240141. (Note new part number!).

Features

I2C
  • Fast I2C: True 400 kbps performance over higher bandwidth USB versus slower RS-232
  • Supports standard mode (100 kbps) and fast (400 kbps) mode as well as various speeds ranging from 1 kHz to 800 kHz
  • Supports inter-bit and inter-byte clock stretching
  • Supports multi-master
  • Master transmit and receive
  • Software configurable target power pins to power downstream devices
SPI
  • Operates in master or slave mode
  • Up to 8 Mbps master signaling rate
  • Up to 4 Mbps slave signaling rate
  • Full duplex master transmit/receive
GPIO
  • I2C and SPI pins can be repurposed for more general use, allowing them to be used for custom signals on target systems
  • GPIO functionality can also be combined with I2C or SPI to interact with your target system
I2C, SPI, GPIO
  • Free API, software, LabVIEW driver
    

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support

Disclaimer

TI provides the content on this site for informational purposes only. All content on this site is provided "AS IS" without express or implied warranties of any kind, and it may contain errors, omissions and technical inaccuracies. TI does not endorse or warranty any of the third party products or services referenced on this site.