Beagle I2C/SPI/MDIO Protocol Analyzer Status: ACTIVE

MSP430-3P-TOTAL-TP320120-PRGA


      Burr Brown - Logo
         
  MSP430-3P-TOTAL-TP320120-PRGA
Name Beagle I2C/SPI/MDIO Protocol Analyzer
StatusACTIVE
Price (US$) 
Ordering Information Go to Total Phase

Product Information

Description

The versatile Beagle I2C/SPI/MDIO Protocol Analyzer is the ideal tool for the embedded engineer who is developing an I2C, SPI, or MDIO based product. The Beagle analyzer provides a high performance monitoring solution in a small, portable package.

See more about Total Phase's TP320121. (Note new part number!).

Features

  • Non-intrusive MDIO monitoring up to 20 - MHz (Clause 22 and Clause 45)
  • Non-intrusive I2C monitoring up to 4 MHz
  • Non-intrusive SPI monitoring up to 24 MHz
  • Real-time data Capture and display of MDIO, I2C, and SPI packets as they occur on the bus
  • Bit-level timing down to 20 ns resolution
  • Includes full function monitoring tools
  • Low cost
  • Free API and software
    

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support

Disclaimer

TI provides the content on this site for informational purposes only. All content on this site is provided "AS IS" without express or implied warranties of any kind, and it may contain errors, omissions and technical inaccuracies. TI does not endorse or warranty any of the third party products or services referenced on this site.