Beagle USB 12 Protocol Analyzer Status: ACTIVE

MSP430-3P-TOTAL-TP320220-PRGA

      Burr Brown - Logo
         
  MSP430-3P-TOTAL-TP320220-PRGA
NameBeagle USB 12 Protocol Analyzer
StatusACTIVE
Price (US$) 
Ordering Information Go to Total Phase

Product Information

Description

The Beagle™ USB 12 Protocol Analyzer is a non-intrusive Full/Low-Speed USB protocol analyzer. Developers can see what is happening on the USB bus as it happens with bit-level timing information at 21 ns resolution.

See more about Total Phase's TP320221. (Note new part number!).

Features

  • Non-intrusive Full/Low-Speed USB monitoring (1.5 Mbps/12 Mbps)
  • Monitor a High-Speed USB device by using a Full-Speed hub
  • Real-time data capture and display of USB packets as they occur on the bus
  • Bit-Level Timing down to 21 ns resolution
  • Includes full function monitoring tools
  • Low Cost
  • Free API and software
    

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support

Disclaimer

TI provides the content on this site for informational purposes only. All content on this site is provided "AS IS" without express or implied warranties of any kind, and it may contain errors, omissions and technical inaccuracies. TI does not endorse or warranty any of the third party products or services referenced on this site.