PCM4201EVM Evaluation Module Status: ACTIVE

PCM4201EVM

      
         
Getting Started Documentation   PCM4201EVM User's Guide (Rev. A) (sbau108a.pdf, 657 KB)
03 Feb 2005 Download

  PCM4201EVM
NamePCM4201EVM Evaluation Module
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description


View  View PCM4201EVM

The PCM4201EVM provides a convenient platform for evaluating the performance and functionality of the single channel PCM4201 audio device. The EVM has a differential analog input channel. This channel is buffered and filtered using a low noise input circuit, a Texas Instruments OPA2134 dual operational amplifier. This signal is sent to the input of the PCM4201, where it is converted to PCM signal. This PCM output is made available at header J3. The audio data is routed to a Texas Instruments DIT4096 and brought out on BNC J5. The AES3 encoded output may be connected to audio test systems or commercial audio equipment.

Features

  • Simple configuration using onboard DIP switches
  • Buffered audio serial port output supports connection to external DSP hardware or audio test
  • Differential input buffer and filter circuit utilizing the Texas Interments OPA2134 dual OP AMP
  • Differential voltage input supporting either 3-pin XLR or Balanced TRS connections
  • External system clock input allows operation at alternative sampling frequencies

Order Options

 PCM4201EVM
Name PCM4201EVM Evaluation Module
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical DocumentsTI Recommends - Technical DocumentationTI Recommends

User Guides

  • PCM4201EVM User's Guide (Rev. A) (sbau108a.pdf, 657 KB)
    03 Feb 2005  Download

Data Sheets

  • Low Power, 24-Bit, Single Channel Audio Analog-to-Digital Converter (Rev. B) (sbas342b.pdf, 255 KB)
    12 Apr 2006  Download
    
Related Devices
Part# Name Product Family
PCM4201 112dB (24-bit) Mono Audio ADC Audio Converters and CODECs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support