PCM4202 Evaluation Module (EVM) Status: ACTIVE

PCM4202EVM


      
         
Getting Started Documentation   PCM4202EVM - User Guide (PDF 943 KB) 2182 views
27 Aug 2004 

  PCM4202EVM
NamePCM4202 Evaluation Module
StatusACTIVE
Price (US$)$199.00 
Order Options


Product Information

Description


View  View PCM4202EVM

The PCM4202EVM provides a convenient platform for evaluating the performance and functionality of the PCM4202 device. The EVM has two differential analog input channels corresponding to Left and Right analog input channels. Each of these channels are buffered and filtered using a low noise input circuit, a Texas Instruments OPA1632 fully differential amplifier. These signals are sent to corresponding inputs of the PCM4202, where they are converted to PCM signals. This PCM output is made available at terminal J4 and AES3 encoded outputs at RCA jacks. Power can be applied to the EVM through terminal block J3 for analog or J8 for digital.

Features

  • Simple configuration using onboard DIP switches
  • Low-noise input buffer circuits utilizing the OPA 1632 fully differential audio amplifier
  • Two 75-ohm AES3-encoded outputs, supporting operation up to 216kHz sampling rate
  • Two differential voltage inputs supporting either 3-pin XLR or Balanced TRS connections
  • External system clock inputs supporting alternative sampling rates up to 216kHz

Order Options

 PCM4202EVM
Name PCM4202 Evaluation Module
Status  ACTIVE 
Price (US$) $199.00 
 
Order
Americas:
Contact Distributor

Europe:
Contact TI
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for PCM4202EVM Help

User Guides

    
Related Devices
Part# Name Product Family
PCM4202 118dB SNR Stereo Audio ADC Audio Converter and CODEC 

Support and Community

Customer Tags Help

Most Popular Tags for PCM4202EVM:

View All Tags

Other Support