|
|
Product InformationDescriptionThe PCM4204EVM provides a convenient platform for evaluating the performance and functionality of the PCM4204 device. There are two PCM4204 on this EVM one for input and output signals and a second to support the conversion test mode and a demo mode. Input audio signals are buffered and filtered using low noise input circuits, utilizing the Texas Instruments OPA1632 OP AMPs. Manual resets are provided for both PCM4204 devices and the AES3 transmitters. That is, an ADC RESET switch and a DIT RESET switch are utilized separately for resetting the AES3 transmitters. The system can accept external oscillators, or use the onboard crystal oscillators, as clock sources. The onboard crystals provide a low jitter clock to measure the performance of the two PCM4204 devices. Analog and digital power supply voltages are connected to the board through onboard terminals. Features
Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| PCM4204 | 118dB (24-bit) Quad Channel Audio ADC | Audio Converters and CODECs | |