PGA2310 Evaluation Module Status: ACTIVE

PGA2310EVM


      
         
Getting Started Documentation   PGA2310-EVM: Evaluation Module User's Manual (PDF 339 KB) 2221 views
22 Aug 2001 

  PGA2310EVM
NamePGA2310 Evaluation Module
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description

An evaluation module is now available to evaluate the performance of the PGA2310. The PGA2310 is a high-performance, stereo audio volume control designed for professional and high-end consumer audio systems. The ability to operate from +/- 15V analog power supplies enables the PGA2310 to process input signals with large voltage swings, thereby preserving the dynamic range available in the overall signal path. Using high performance operational amplifier stages internal to the PGA2310 yields low noise and distortion, while providing the capability to drive 600 Ohm loads directly without buffering. The three-wire serial control interface allows for connection to a wide variety of host controllers, in addition to support for daisy-chaining of multiple PGA2310 devices.

Support Software

Order Options

 PGA2310EVM
Name PGA2310 Evaluation Module
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for PGA2310EVM Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
PGA2310 +/-15V Stereo Audio Volume Control Audio Amplifiers 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support