PGA2500 Evaluation Module Status: ACTIVE

PGA2500EVM


      
         
Getting Started Documentation   PGA2500EVM Evaluation Module User's Guide (PDF 261 KB) 1977 views
05 Dec 2003 

  PGA2500EVM
NamePGA2500 Evaluation Module
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description

The PGA2500EVM provides a convenient platform for evaluating the performance and features of the PGA2500 product. Data output ports can be used to daisy-chain multiple PGA2500EVM circuit boards. The EVM requires the use of three power supplies, +/-5 analog supply and a +5 digital supply.

Features

  • Accepts either XLR or TRS balanced input connections
  • Configurable front-end circuit options for prototyping pads and filters
  • SLR balanced output with flexible output loading options
  • Buffered PC parallel and DATA_IN ports provide host interface connections
  • DATA_OUT port allows daisy-chaining of multiple PGA2500EVM boards
  • Register read back function supports host interface diagnostic capability
  • LED indicators for GPOs and the over range output
  • Common mode voltage input (VcomIN) terminal
  • Includes applications software which is compatible with most personal computers that have a built-in parallel port and run Microsoft Windows 9x, 2000, or XP operating systems

What's Included

  • BOM
  • Downloadable gerber file
  • PCB Files
  • Schematic
  • Test Procedure

Order Options

 PGA2500EVM
Name PGA2500 Evaluation Module
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for PGA2500EVM Help

User Guides

    
Related Devices
Part# Name Product Family
PGA2500 Gain Range: 0dB, and 10dB to 65dB in 1dB steps Audio Amplifiers 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support