|
|
Product InformationDescriptionThe PGA2505EVM is a convenient platform for evaluating the performance and features of the PGA2505. The PGA2505 is a digitally-controlled, microphone preamplifier designed for amplifying the output of dynamic and condenser microphones and driving high-performance audio analog-to-digital (A/D) converters. Features
What's Included
Support Software
Order Options
Technical DocumentsMost useful technical documents for PGA2505EVM User Guides
|
| Related Devices | |||
| Part# | Name | Product Family | |
| PGA2505 | Gain Range: 0dB, and 9dB to 60dB, in 3dB steps | Audio Amplifiers | |